Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WE06L1/8NPTCFX
Part Number
|
---|
WE06L1/8NPTCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.72 € | 1 | 5 Days | 6 | 14 | 4 | 27 | 315 | 0.026 | - | 10 | Body only without nut, ring, seals or other parts | 12 | 12 | 20 | 19 | 4 | L | 1/8-27 NPT |
Loading...
Customs tariff weight unit | kg | Order code | WE-NPT | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is Parker WE-NPT Male Stud Elbow, part number WE06L1/8NPTCFX.
You can find the detail information about specifications and dimensions on part number WE06L1/8NPTCFX.
Part Number |
---|
WE06L1/4NPTCF |
WE06L1/8NPTCF |
WE06LL1/8NPTCF |
WE08L1/4NPTCF |
WE08L1/4NPTCFX |
WE08S1/4NPTCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.23 € | 1 | 5 Days | 6 | 14 | 7 | 29 | 315 | 0.045 | - | 14.5 | Complete, with nut and ring | 12 | 14 | 26 | 21 | 4 | L | 1/4-18 NPT | ||
21.49 € | 1 | 5 Days | 6 | 14 | 4 | 27 | 315 | 0.04 | - | 10 | Complete, with nut and ring | 12 | 12 | 20 | 19 | 4 | L | 1/8-27 NPT | ||
21.91 € | 1 | 5 Days | 6 | 12 | 4.5 | 21 | 100 | 0.023 | - | 10 | Complete, with nut and ring | 9 | 9.5 | 17 | 15 | 4.5 | LL | 1/8-27 NPT | ||
23.12 € | 1 | 5 Days | 8 | 17 | 6 | 29 | 315 | 0.053 | - | 14.5 | Complete, with nut and ring | 12 | 14 | 26 | 21 | 6 | L | 1/4-18 NPT | ||
20.18 € | 1 | 5 Days | 8 | 17 | 6 | 29 | 315 | 0.032 | - | 14.5 | Body only without nut, ring, seals or other parts | 12 | 14 | 26 | 21 | 6 | L | 1/4-18 NPT | ||
28.72 € | 1 | 5 Days | 8 | 19 | 5 | 32 | 630 | 0.073 | - | 14.5 | Complete, with nut and ring | 14 | 17 | 27 | 24 | 5 | S | 1/4-18 NPT |