FAG single-row cylindrical roller bearings series NJ.. (0167343190000)

FAG single-row cylindrical roller bearings series NJ.. 0167343190000

Product Details:

Manufacturer part number: 0167343190000

Brand: FAG

Price: 33.03

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 30 mm

Outer Diameter D: 62 mm

Width B (or T): 16 mm

Rotational Speed: 12000 1/min

Basic Load Rating, Dynamic Rating: 45000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167343190000

Part Number
0167343190000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material B1
(mm)
Shoulder dimension d1
(mm)
Angle ring B2
(mm)
Outer ring internal diameter E
(mm)
Axial movement range s
(mm)
r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Product code

33.03 €

1 5 Days 30621612000450003600015.7Window-type cage made of polyamide P66, roller-guided0652.5CNResin441.1HJ206-E755.51.50.637.59,8000.204NJ206-E-XL-TVP2

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Product type Cylindrical roller bearing Bore shape Cylindrical
Model series NJ.. Customs tariff — country of origin DE Ring nut No
Marking cover / seal None Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84825000

This page is FAG single-row cylindrical roller bearings series NJ.., part number 0167343190000.
You can find the detail information about specifications and dimensions on part number 0167343190000.

Variation of this product

Part Number
0167342970000
0167343350000
0167343600000
0167344160000
0167344400000
0167344400030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material B1
(mm)
Shoulder dimension d1
(mm)
Angle ring B2
(mm)
Outer ring internal diameter E
(mm)
Axial movement range s
(mm)
r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Product code

28.57 €

1 5 Days 25521517200345002750014.35Window-type cage made of polyamide P66, roller-guided543.8CNResin334.7HJ205-E646.51.20.631.511,6000.136NJ205-E-XL-TVP2

-

1 5 Days 3572171230059000500001.17.6Window-type cage made of polyamide P66, roller-guided761CNResin448HJ207-E7640.70.6448,1000.295NJ207-E-XL-TVP2

44.46 €

1 5 Days 4080181090063000530001.18.3Window-type cage made of polyamide P66, roller-guided868.3CNResin554HJ208-E8.571.511.149.57,5000.378NJ208-E-XL-TVP2

52.45 €

1 5 Days 509020800075000690001.111.5Window-type cage made of polyamide P66, roller-guided1078.3CNResin564HJ210-E981.51.31.159.56,7000.484NJ210-E-XL-TVP2

66.12 €

1 5 Days 5510021700099000950001.516.3Window-type cage made of polyamide P66, roller-guided1186.6CNResin670.8HJ211-E9.5900.81.1665,8000.67NJ211-E-XL-TVP2
-

66.12 €

1 5 Days 5510021700099000950001.516.3Window-type cage made of polyamide P66, roller-guided1186.6C3Resin670.8HJ211-E9.5900.81.1665,8000.657-

Tech Support