ART 87011 T-slot Nuts for Slot 6 mm (870110130050000)

ART 87011 T-slot Nuts for Slot 6 mm 870110130050000
  • Volume Discount

Product Details:

Manufacturer part number: 870110130050000

Brand: REYHER

Price: 0.99

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

870110130050000

Part Number
870110130050000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

0.99 €

1000 Available 3 Days 105

Loading...

  1. 1

Basic information

Material Steel Surface Treatment (Details) Zinc Plated Type with peripheral guiding ridge, fixation aid: ball

Tech Support