Roller runner block / Steel (R18214222X)

Roller runner block / Steel R18214222X
  • Volume Discount

Product Details:

Manufacturer part number: R18214222X

Brand: BOSCH REXROTH

Price: 347.14

Delivery time: 70 Days


Technical Data:

Block Type: [Standard] SNH - Slimline, normal, high height

Rail Width: 45 mm

Mounting Height H: 70 mm

Nominal Part Number: 45

Basic Load Rating: Dynamic Load: 106600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R18214222X

RSHP Roller runner block made of steel


Characteristic features
▶ RSHP roller runner blocks are suitable for all typical applications as well as for special installation and environmental conditions and conditions of use, 
    so that additional special designs are not necessary.
▶ High torque load capacity
▶ Same high load capacity in all four directions of loading
▶ Maximum rigidity in all load directions due to additional screw connections on two bore holes in the center of the roller runner block
▶ Unrestricted interchangeability
▶ All roller guide rail versions can be combined arbitrarily with all roller runner block versions
▶ Accessories can be screwed down to the front of the roller runner block.


Identification system of material numbers

221303596731_EN
 

Formats of high-precision roller runner blocks
 

221303596731_EN

FNS – Flanged, normal, standard height

221303596731_EN

FLS – Flanged, long, standard height

221303596731_EN

SNS – Slimline, normal, standard height

221303596731_EN

SLS – Slimline, long, standard height

221303596731_EN

SNH – Slimline, normal, high

221303596731_EN

SLH – Slimline, long, high

FNS – Flanged, normal, standard height R1851 ... 2.

221303596731_EN

Features and Ordering

Dynamic characteristics
Travel speed: vmax = 4 m/s
Acceleration: amax = 150 m/s2

Recommended combination based on preload and accuracy class
▶ For preload C2: H and P (preferably)
▶ For preload C3: P and SP



Material numbers

SizeRoller runner 
block with size
Preload classAccuracy classSeals
C2C3HPSPUPDSLSSSAS1)
25R1851 22 32192X
 3 2192X
35R1851 32 32192X25242A
 3 2192X25242A
45R1851 42 32192X25242A
 3 2192X25242A
55R1851 52 32192X2A
 3 2192X2A
65R1851 62 32192X
 3 2192X

1) With integrated DS seal
 

Preload classes
C2 = Average preload
C3 = High preload
C1, C4, C5 upon request
Seals
DS = Double-lip seal
LS = Low-friction seal
SS = Standard seal
AS = Longitudinal seal
 

Order example
Options:
▶ Roller runner block FNS
▶ Size 35
▶ Preload class C2
▶ Accuracy class H
▶ With double-lip seal 2X
Material number: R1851 323 2X

Dimensional Drawing and Specifications

221303596731_EN

221303596731_EN

 
 a) For O-ring
    Size 25: Ø 5 · 1.5 (mm)
    Sizes 35 to 65: Ø 7 · 1.5 (mm)
    Open lube port if necessary (see section entitled "Lubrication").
b) Recommended position for pin holes
    (E4 dimensions, see section entitled "Instruction for mounting", segment "Pinned fitting").
    Pre-drilled holes may be present at this position for manufacturing reasons.
    They are suitable for drilling out.
c) Lube nipple, thread M6 – 8 deep:
    Connection is possible on all sides (at front and top for size 25).
    Dimensions differ among different connectors.
d) For roller guide rails of accuracy class H, this base area may be without a groove for 
    manufacturing reasons.
e) Sealing plugs may be present at this position for manufacturing reasons.
    Remove before mounting.
f) Runner blocks size 55 and 65 without coating and AS seal.
 


Dimensions (mm)

SizeAA1A2A3A41)BB1E1E2E3E4E8E8.1E8.2E9E9.1E9.2
2570352323.597.0063.55745405533.440.28.3021.40
35100503433.047.0118.0079.68262528050.360.513.1029.10
45120604537.555.6147.00101.510080609862.972.016.7036.50
55140705343.563.3170.65123.1116957011474.281.618.8540.75
65170856353.5207.30146.01421108214035.093106.09.302655.00
SizeHH1H22)H23)H34)K1K2N1N2N5N6±0.5Ø S1S2S5S95)T6)V1V17)
25363023.6023.4014.0597.35.514.36.7M87M3-6.5 deep30.07.5-
35484131.1030.804315.5517.401211.07.019.48.5M109M3-6.0 deep40.08.0-
45605139.1038.805317.4520.351513.58.022.410.4M1214M4-9.0 deep52.510.0-
55705847.8547.556021.7524.901813.79.028.712.4M1416M5-8.0 deep60.012.012.6+/-0,57)
65907658.1557.8530.0033.002321.59.336.514.6M1618M4-8.0 deep75.015.015.6+/-0,57)

1) Dimension A4 = Width of the additional longitudinal seal
2) Dimension H2 with cover strip
3) Dimension H2 without cover strip
4) Dimension H3 = Total roller runner block including the additional longitudinal seal
5) Thread for connecting parts
6) T = Rail separation of the roller guide rail
7) Dimension for runner blocks size 55 and 65 without coating and AS seal

 

Technical data

SizeMass (kg)Load ratings1)  (N)Torsional moment load capacity1) (Nm)Longitudinal moment load capacity1)  (Nm)
  

221303596731_EN

221303596731_EN

221303596731_EN

 mCC0MtMt0MLML0
250.732690059500348770260580
352.1561000119400121023707601480
454.051066002094002640518016503240
555.441404002847004120835026105290
6510.72237200456300843016210526010120

1) Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
    However, often only 50,000 m is actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.23.

FLS – Flanged, long, standard height R1853 ... 2.

221303596731_EN

Features and Ordering

Dynamic characteristics
Travel speed: vmax = 4 m/s
Acceleration: amax = 150 m/s2

Recommended combination based on preload and accuracy class
▶ For preload C2: H and P (preferably)
▶ For preload C3: P and SP



Material numbers

SizeRoller runner 
block with size
Preload classAccuracy classSeals
C2C3HPSPUPDSLSSSAS1)
25R1853 22 32192X
 3 2192X
35R1853 32 32192X25242A
 3 2192X25242A
45R1853 42 32192X25242A
 3 2192X25242A
55R1853 52 32192X2A
 3 2192X2A
65R1853 62 32192X
 3 2192X

1) With integrated DS seal
 

Preload classes
C2 = Average preload
C3 = High preload
C1, C4, C5 upon request
Seals
DS = Double-lip seal
LS = Low-friction seal
SS = Standard seal
AS = Longitudinal seal
 

Order example
Options:
▶ Roller runner block FLS
▶ Size 35
▶ Preload class C2
▶ Accuracy class H
▶ With double-lip seal 2X
Material number: R1853 323 2X

Dimensional Drawing and Specifications

221303596731_EN

221303596731_EN

 
 a) For O-ring
    Size 25: Ø 5 · 1.5 (mm)
    Sizes 35 to 65: Ø 7 · 1.5 (mm)
    Open lube port if necessary (see section entitled "Lubrication").
b) Recommended position for pin holes
    (E4 dimensions, see section entitled "Instruction for mounting", segment "Pinned fitting").
    Pre-drilled holes may be present at this position for manufacturing reasons.
    They are suitable for drilling out.
c) Lube nipple, thread M6 – 8 deep:
    Connection is possible on all sides (at front and top for size 25).
    Dimensions differ among different connectors.
d) For roller guide rails of accuracy class H, this base area may be without a groove for 
    manufacturing reasons.
e) Sealing plugs may be present at this position for manufacturing reasons.
    Remove before mounting.
f) Runner blocks size 55 and 65 without coating and AS seal.
 


Dimensions (mm)

SizeAA1A2A3A41)BB1E1E2E3E4E8E8.1E8.2E9E9.1E9.2
2570352323.5115.0081.55745405533.440.28.3021.40
35100503433.047.0142.00103.68262528050.360.513.1029.10
45120604537.555.6179.50134.010080609862.972.016.7036.50
55140705343.563.3209.65162.1116957011474.281.618.8540.75
65170856353.5255.30194.01421108214035.093106.09.302655.00
SizeHH1H22)H23)H34)K1K2N1N2N5N6±0.5Ø S1S2S5S95)T6)V1V17)
25363023.6023.4023.0597.35.514.36.7M87M3-6.5 deep30.07.5-
35484131.1030.804327.5529.401211.07.019.48.5M109M3-6.0 deep40.08.0-
45605139.1038.805333.7036.601513.58.022.410.4M1214M4-9.0 deep52.510.0-
55705847.8547.556041.2544.401813.79.028.712.4M1416M5-8.0 deep60.012.012.6+/-0,57)
65907658.1557.8554.0057.002321.59.336.514.6M1618M4-8.0 deep75.015.015.6+/-0,57)

1) Dimension A4 = Width of the additional longitudinal seal
2) Dimension H2 with cover strip
3) Dimension H2 without cover strip
4) Dimension H3 = Total roller runner block including the additional longitudinal seal
5) Thread for connecting parts
6) T = Rail separation of the roller guide rail
7) Dimension for runner blocks size 55 and 65 without coating and AS seal

 

Technical data

SizeMass (kg)Load ratings1)  (N)Torsional moment load capacity1) (Nm)Longitudinal moment load capacity1)  (Nm)
  

221303596731_EN

221303596731_EN

221303596731_EN

 mCC0MtMt0MLML0
250.933330076400432990420970
352.70749001554001490308012202530
455.151323002764003270683026905630
557.1517400037490051001099044209520
6514.182959006063001051021540887018180

1) Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
    However, often only 50,000 m is actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.23.

SNH – Slimline, normal, high R1821 ... 2.

221303596731_EN

Features and Ordering

Dynamic characteristics
Travel speed: vmax = 4 m/s
Acceleration: amax = 150 m/s2

Recommended combination based on preload and accuracy class
▶ For preload C2: H and P (preferably)
▶ For preload C3: P and SP



Material numbers

SizeRoller runner 
block with size
Preload classAccuracy classSeals
C2C3HPSPUPDSLSSSAS1)
25R1821 22 32192X
 3 2192X
35R1821 32 32192X25242A
 3 2192X25242A
45R1821 42 32192X25242A
 3 2192X25242A
55R1821 52 32192X2A
 3 2192X2A

1) With integrated DS seal
 

Preload classes
C2 = Average preload
C3 = High preload
C1, C4, C5 upon request
Seals
DS = Double-lip seal
LS = Low-friction seal
SS = Standard seal
AS = Longitudinal seal
 

Order example
Options:
▶ Roller runner block SNH
▶ Size 35
▶ Preload class C2
▶ Accuracy class H
▶ With double-lip seal 2X
Material number: R1821 323 2X

Dimensional Drawing and Specifications

221303596731_EN

221303596731_EN

 
 a) For O-ring
    Size 25: Ø 5 · 1.5 (mm)
    Sizes 35 to 55: Ø 7 · 1.5 (mm)
    Open lube port if necessary (see section entitled "Lubrication").
b) Recommended position for pin holes
    (E4 dimensions, see section entitled "Instruction for mounting", segment "Pinned fitting").
c) Lube nipple, thread M6 – 8 deep:
    Connection is possible on all sides (at front and top for size 25).
    Dimensions differ among different connectors.
d) For roller guide rails of accuracy class H, this base area may be without a groove for 
    manufacturing reasons.
 


Dimensions (mm)

SizeAA1A2A3A41)BB1E1E2E8E8.2E9E9.2
2548242312.597.0063.5353533.440.212.3025.40
3570353418.047.0118.0079.6505050.360.520.1036.10
4586434520.555.6147.00101.5606062.972.026.7046.50
55100505323.563.3170.65123.1757574.281.628.8550.75
SizeHH1H22)H23)H34)K1K2N3N5N6±0.5S2S5S95)T6)V1
25403423.6023.4019.05814.3M67M3-6.5 deep30.07.5
35554831.1030.805021.5523.401314.019.4M89M3-6.0 deep40.08.0
45706139.1038.806327.4530.351818.022.4M1014M4-9.0 deep52.510.0
55806847.8547.557031.7534.901919.028.7M1216M5-8.0 deep60.012.0

1) Dimension A4 = Width of the additional longitudinal seal
2) Dimension H2 with cover strip
3) Dimension H2 without cover strip
4) Dimension H3 = Total roller runner block including the additional longitudinal seal
5) Thread for connecting parts
6) T = Rail separation of the roller guide rail

 

Technical data

SizeMass (kg)Load ratings1)  (N)Torsional moment load capacity1) (Nm)Longitudinal moment load capacity1)  (Nm)
  

221303596731_EN

221303596731_EN

221303596731_EN

 mCC0MtMt0MLML0
250.632690059500348770260580
351.8561000119400121023707601480
453.351066002094002640518016503240
555.041404002847004120835026105290

1) Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
    However, often only 50,000 m is actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.23.

SLH – Slimline, long, high R1824 ... 2.

221303596731_EN

Features and Ordering

Dynamic characteristics
Travel speed: vmax = 4 m/s
Acceleration: amax = 150 m/s2

Recommended combination based on preload and accuracy class
▶ For preload C2: H and P (preferably)
▶ For preload C3: P and SP



Material numbers

SizeRoller runner 
block with size
Preload classAccuracy classSeals
C2C3HPSPUPDSLSSSAS1)
25R1824 22 32192X
 3 2192X
35R1824 32 32192X25242A
 3 2192X25242A
45R1824 42 32192X25242A
 3 2192X25242A
55R1824 52 32192X2A
 3 2192X2A

1) With integrated DS seal
 

Preload classes
C2 = Average preload
C3 = High preload
C1, C4, C5 upon request
Seals
DS = Double-lip seal
LS = Low-friction seal
SS = Standard seal
AS = Longitudinal seal
 

Order example
Options:
▶ Roller runner block SLH
▶ Size 35
▶ Preload class C2
▶ Accuracy class H
▶ With double-lip seal 2X
Material number: R1824 323 2X

Dimensional Drawing and Specifications

221303596731_EN

221303596731_EN

 
 a) For O-ring
    Size 25: Ø 5 · 1.5 (mm)
    Sizes 35 to 55: Ø 7 · 1.5 (mm)
    Open lube port if necessary (see section entitled "Lubrication").
b) Recommended position for pin holes
    (E4 dimensions, see section entitled "Instruction for mounting", segment "Pinned fitting").
c) Lube nipple, thread M6 – 8 deep:
    Connection is possible on all sides (at front and top for size 25).
    Dimensions differ among different connectors.
d) For roller guide rails of accuracy class H, this base area may be without a groove for 
    manufacturing reasons.
 


Dimensions (mm)

SizeAA1A2A3A41)BB1E1E2E8E8.2E9E9.2
2548242312.5115.0081.5355033.440.212.3025.40
3570353418.047.0142.00103.6507250.360.520.1036.10
4586434520.555.6179.50134.0608062.972.026.7046.50
55100505323.563.3209.65162.1759574.281.628.8550.75
SizeHH1H22)H23)H34)K1K2N3N5N6±0.5S2S5S95)T6)V1
25403423.6023.4020.5589.514.3M67M3-6.5 deep30.07.5
35554831.1030.805022.5524.401314.019.4M89M3-6.0 deep40.08.0
45706139.1038.806333.7036.601818.022.4M1014M4-9.0 deep52.510.0
55806847.8547.557041.2544.401919.028.7M1216M5-8.0 deep60.012.0

1) Dimension A4 = Width of the additional longitudinal seal
2) Dimension H2 with cover strip
3) Dimension H2 without cover strip
4) Dimension H3 = Total roller runner block including the additional longitudinal seal
5) Thread for connecting parts
6) T = Rail separation of the roller guide rail

 

Technical data

SizeMass (kg)Load ratings1)  (N)Torsional moment load capacity1) (Nm)Longitudinal moment load capacity1)  (Nm)
  

221303596731_EN

221303596731_EN

221303596731_EN

 mCC0MtMt0MLML0
250.803330076400432990420970
352.35749001554001490308012202530
454.451323002764003270683026905630
556.5517400037490051001099044209520

1) Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
    However, often only 50,000 m is actually stipulated. For comparison: Multiply values C, Mt and ML from the table by 1.23.

Part Number
R18214222X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Block Type Rail Width
(mm)
Mounting Height H
(mm)
Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)
Overall Width
(mm)
Block Length
(mm)

347.14 €

1 Available 70 Days [Standard] SNH - Slimline, normal, high height45704510660020940032403240518086147

Loading...

  1. 1

Download (PDF)

  • BOSCH REXROTHLink to the website.

Basic information

Set / Single Item Block only Rail Type standard Rail No. of Blocks 1
Material Carbon steel Preload Medium Preload Accuracy Precision Grade (higher)
Rolling Element Roller

This page is Roller runner block / Steel, part number R18214222X.
You can find the detail information about specifications and dimensions on part number R18214222X.

Variation of this product

Part Number
R18213222X
R18243222X
R18244222X
R18245222X
R18512222X
R18513222X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Block Type Rail Width
(mm)
Mounting Height H
(mm)
Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)
Overall Width
(mm)
Block Length
(mm)

275.53 €

1 Available 70 Days [Standard] SNH - Slimline, normal, high height3455356100011940014801480237070118

317.00 €

1 Available 70 Days [Long] SLH - Slimline, long, high height3455356100011940014801480237070142

399.42 €

1 Available 70 Days [Long] SLH - Slimline, long, high height45704510660020940032403240518086179.5

543.79 €

1 Available 70 Days [Long] SLH - Slimline, long, high height538055140400284700529052908350100209.65

287.12 €

1 Available 70 Days [Wide] FNS - Flange, normal, standard height23362526900595005805807707097

290.01 €

1 Available 70 Days [Wide] FNS - Flange, normal, standard height34483561000119400148014802370100118

Tech Support