Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type 1.0 hub with feather keyway and setscrew Positive locking power transmission, permissible torque depending on the permissible surface pressure. Not suitable for backlash-free power transmission with heavily reversing operation. Type 1.1 hub without feather keyway with setscrew Non-positive torque transmission for crimp and glued connections. (No ATEX-release) Type 1.3 hub with spline bore (see page 20) | Type 2.0 clamping hub single slotted without feather keyway Frictionally engaged, backlash-free shaft-hub-connection-. Transmittable torques depending on bore diameter (see page 34). (For ATEX category 3 only) Type 2.1 clamping hub single slotted with feather keyway Non-positive torque transmission for crimp and glued connections. (No ATEX-release) Positive locking power transmission with additional frictionally engaged condition. The frictional engagement avoids or reduces the reverse backlash. Surface pressure of the keyway connection is reduced. Type 2.3 clamping hub with spline (see page 29/30) | |||
Type 4.2 hub with CLAMPEX® clamping set KTR 250 Frictionally engaged, backlash-free shaft-hub-connection for the transmission of average torques. Type 4.1 for CLAMPEX® clamping set KTR 200 type 4.3 for CLAMPEX® clamping set KTR 400 Frictionally engaged, backlash-free shaft-hub-connection for the transmission of high torques. | Type 6.0 clamping ring hub (see ROTEX® GS series) Integrated frictionally engaged shaft-hub-connection for the transmission of higher torques. Screwing on elastomer side. For details about torque and dimensions see page 29. Suitable for high speeds. Type 6.5 clamping ring hub (see ROTEX® GS series) Design like 6.0, except for clamping screws externally. As an example for radial disassembly of intermediate pipe (special design). | |||
Type 7.5 clamping hub type DH without feather keyway for double-cardanic connection Frictionally engaged, backlash-free shaft-hub-connection for radial assembly of coupling. Transmittable torques depending on bore diameter (For ATEX category 3 only) Type 7.6 clamping hub type DH with feather keyway for double-cardanic connection Positive locking power transmission with additional friction fit for radial assembly of coupling. The frictional engagement avoids or reduces the reverse backlash. Surface pressure of the keyway connection is reduced. | Type 7.8 clamping hub type H without feather keyway Frictionally engaged, backlash-free shaft-hub-connection for radial assembly of coupling. Transmittable torques depending on bore diameter (For ATEX category 3 only) Type 7.9 clamping hub type H with feather keyway Positive locking power transmission with additional friction fit for radial assembly of coupling. The frictional engagement avoids or reduces the reverse backlash. Surface pressure of the keyway connection is reduced. | |||
Type 7.0 SPLIT hub without feather keyway Split hub made of cast iron. Frictionally engaged, backlashfree shaft-hub-connection-. Transmittable torques depending on bore diameter (For ATEX category 3 only) | Type 7.1 SPLIT hub with feather keyway Split hub made of cast iron. Positive locking power transmission with additional frictionally engaged condition. The frictional engagement avoids or reduces the reverse backlash. Surface pressure of the keyway connection is reduced. | |||
FNN hub Coupling hub to be connected to an attachment such as brake drum, brake disk and fan. | SD hub shifting hub Coupling hub for separating or switching on the driving/ driven machine with standstill of the machine. Can be combined with slip ring and shiftable linkage. | |||
TB1 hub/TB2 hub Coupling hub for taper clamping bushes. TB1 screwed on cam side. TB2 screwed externally. | Type 3Na + 4N Driving flange with flange type K For type AFN and BFN: With type AFN the spider can be replaced while being assembled without having to disassemble the driving and driven side. | |||
Mitnehmerflansch Ausf. 3b Driving flange to connect to customer’s component. Abmessungen siehe Seite 38 | Mitnehmerflansch Ausf. 3Na Driving flange to connect to customer’s component. Abmessungen siehe Seite 38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Dia. (Ø DA) (mm) | Product type | Size | Material | Version | Bore (mm) | Fit | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | l1,l2 (mm) | E (mm) | Taper type | Net weight (kg) | Big Order Quantity | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.51 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | ANSI/AGMA 9002-C14 | 28.575 | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | - | 0.79 | 50 | ||
31.51 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | ANSI/AGMA 9002-C14 | 31.75 | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | - | 0.75 | 50 | ||
31.51 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | ANSI/AGMA 9002-C14 | 34.925 | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | - | 0.61 | 50 | ||
40.09 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | ANSI/AGMA 9002-C14 | 34.925 | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 60 | 20 | - | 1.15 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | B-17 1:5 | 0.41 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | B-17L 1:5 | 0.71 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | N/2 1:8 | 0.51 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | N/2a 1:8 | 0.51 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | N/2b 1:8 | 0.66 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | N/2aL 1:8 | 0.62 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | C-20 1:5 | 0.483 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | N/3 1:8 | 0.58 | 50 | ||
34.38 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Taper | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | D-25 1:5 | 0.68 | 50 | ||
56.43 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | Steel | Unbored | - | - | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 80 | - | - | 2.13 | 50 | ||
12.24 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | Unbored | - | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.269 | 50 | ||
13.51 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | Pre-bored | 23 | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.225 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 14 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.19 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 16 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.2 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 18 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.18 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 19 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.18 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 20 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.18 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 22 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.17 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 24 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.185 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 25 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.174 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 28 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.15 | 50 | ||
24.91 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | ANSI/AGMA 9002-C14 | 19.05 | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.18 | 50 | ||
29.16 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | Taper | - | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | B-17 1:5 | 0.13 | 50 | ||
29.16 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | Taper | - | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | N/2 1:8 | 0.15 | 50 | ||
29.16 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | Taper | - | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | N/2a 1:8 | 0.15 | 50 | ||
14.38 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | Pre-bored | 23 | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.357 | 50 | ||
27.11 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 28 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.26 | 50 | ||
27.11 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 30 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.25 | 50 | ||
27.11 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 32 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.25 | 50 | ||
27.11 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 35 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.23 | 50 | ||
27.11 € | 1 | 3 Days | 65 | ROTEX 28 ALU | 28 | Aluminum | With keyway | 38 | H7 | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.22 | 50 | ||
95.47 € | 1 | 3 Days | 65 | ROTEX 28 | 28 | Stainless Steel (1.4305) | Unbored | - | - | - | -0,7 / +1,5 | 0.25 | 0.9 | 30 | 20 | - | 0.97 | 50 | ||
34.38 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | Unbored | - | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.31 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 18 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.21 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 19 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.21 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 20 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.2 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 22 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.17 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 24 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.15 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 25 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.14 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 27 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.117 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 28 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.1 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 30 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.06 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 32 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.04 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 35 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 0.98 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 38 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 0.93 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | With keyway | 40 | H7 | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 0.91 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 19.05 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.21 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 22.225 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.18 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 22.225 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.17 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 25.4 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.13 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 28.575 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.1 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 31.75 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.05 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 31.75 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 1.06 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 34.925 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 0.98 | 50 | ||
49.10 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | ANSI/AGMA 9002-C14 | 38.1 | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | - | 0.93 | 50 | ||
52.38 € | 1 | 3 Days | 80 | ROTEX 38 GG | 38 | Gray cast iron | Taper | - | - | 8300 | -0,7 / +1,8 | 0.28 | 1 | 45 | 24 | B-17 1:5 | 0.65 | 50 |
Loading...
Configure
Basic Attributes
Outer Dia. (Ø DA)(mm)
Product type
Size
Material
Version
Bore(mm)
Fit
Speed max.(rpm)
permissible axial displacement(mm)
permissible radial misalignment(mm)
permissible angular displacement(°)
l1,l2(mm)
E(mm)
Taper type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes