Profile Dampers - TR100-60 Series

Profile Dampers - TR100-60 Series
  • Volume Discount
For long, soft braking action:
The TUBUS TR models deliver linear damping forces. These maintenance-free, ready-to-install elements are made of co-polyester elastomer, which only heats up slightly during operation and therefore provides consistent damping.

The radial loading enables a very long and soft deceleration with progressive energy reduction at the end of the stroke. The TR product family has been specially designed for maximum stroke with a minimum height, producing energy absorption per stroke extending from 10.6 in-lbs to 1,292 in-lbs. (1.2 Nm to 146 Nm). The dampers are available in compact formats of Ø 1.14" to Ø 3.94"(Ø 29 mm to Ø 100 mm) and are supplied with a special screw for simple, quick assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TR29-17
TR37-22
TR43-25
TR50-35
TR63-43
TR67-40
TR76-46
TR83-50
TR85-50
TR93-57
TR100-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Overall Length L
(mm)
Outer Diameter D
(Ø)

13.55 €

1 Available 5 Days 101712528

14.95 €

1 Available 5 Days 102223237

23.05 €

1 Available 5 Days 101533743

24.31 €

1 Available 5 Days 103564449

28.95 €

1 Available 5 Days 1043115563

35.32 €

1 Available 5 Days 1040235966

46.97 €

1 Available 5 Days 1045346776

58.15 €

1 Available 5 Days 1050457383

76.78 €

1 Available 5 Days 1050687385

105.12 €

1 Available 5 Days 1057908393

123.52 €

1 Available 5 Days 106011388100

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Fixed Type Usage Environment Standard
Main Body Material Polyester Operating Temperature Range(°C) -34::65

Tech Support