Profile Damper Radial Damping, Long Version (TR43-25L)

Profile Damper Radial Damping, Long Version TR43-25L
  • Volume Discount

Product Details:

Manufacturer part number: TR43-25L

Brand: ACE STOSSDAEMPFER

Price: 55.03

Delivery time: 5 Days


Technical Data:

Max. Stroke: 25 mm

Max. Energy Capacity: 14 W₃ Nm/cycle

Max. Energy Capacity (Emergency Stop): 32.7 W₃ Nm/cycle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR43-25L

Part Number
TR43-25L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Stroke
(mm)
Max. Energy Capacity
(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)
(W₃ Nm/cycle)

55.03 €

1 Available 5 Days 251432.7

Loading...

  1. 1

Basic information

Main Body Material Polyester Operating Temperature Range(°C) -40::90

This page is Profile Damper Radial Damping, Long Version, part number TR43-25L.
You can find the detail information about specifications and dimensions on part number TR43-25L.

Variation of this product

Part Number
TR143-86L-4
TR143-86L-5
TR143-86L-6
TR63-43L
TR66-40L-1
TR66-40L-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Stroke
(mm)
Max. Energy Capacity
(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)
(W₃ Nm/cycle)

413.38 €

1 Available 50 Days 8624003360

484.72 €

1 Available 50 Days 8630004200

552.68 €

1 Available 50 Days 8636005040

67.63 €

1 Available 50 Days 4321.932

119.57 €

1 Available 50 Days 40102143

160.58 €

1 Available 50 Days 40204286

Tech Support