Profile Damper Radial Damping, Heavy Duty Version (TR102-44HD)

Profile Damper Radial Damping, Heavy Duty Version TR102-44HD
  • Volume Discount

Product Details:

Manufacturer part number: TR102-44HD

Brand: ACE STOSSDAEMPFER

Price: 129.25

Delivery time: 50 Days


Technical Data:

Max. Stroke: 44 mm

Max. Energy Capacity: 4697 W₃ Nm/cycle

Max. Energy Capacity (Emergency Stop): 6576 W₃ Nm/cycle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR102-44HD

Part Number
TR102-44HD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Stroke
(mm)
Max. Energy Capacity
(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)
(W₃ Nm/cycle)

129.25 €

1 Available 50 Days 4446976576

Loading...

  1. 1

Basic information

Main Body Material Polyester Operating Temperature Range(°C) -40::90

This page is Profile Damper Radial Damping, Heavy Duty Version, part number TR102-44HD.
You can find the detail information about specifications and dimensions on part number TR102-44HD.

Variation of this product

Part Number
TR105-28HD
TR117-30HD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Stroke
(mm)
Max. Energy Capacity
(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)
(W₃ Nm/cycle)

120.98 €

1 Available 50 Days 2856917897

122.20 €

1 Available 50 Days 30845711840

Tech Support