Profile Damper Radial Damping, Hard Version (TR39-19H)

Profile Damper Radial Damping, Hard Version TR39-19H
  • Volume Discount

Product Details:

Manufacturer part number: TR39-19H

Brand: ACE STOSSDAEMPFER

Price: 19.42

Delivery time: 5 Days


Technical Data:

Max. Stroke: 19 mm

Max. Energy Capacity: 6 W₃ Nm/cycle

Max. Energy Capacity (Emergency Stop): 18 W₃ Nm/cycle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR39-19H

Part Number
TR39-19H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Stroke
(mm)
Max. Energy Capacity
(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)
(W₃ Nm/cycle)

19.42 €

1 Available 5 Days 19618

Loading...

  1. 1

Basic information

Main Body Material Polyester Operating Temperature Range(°C) -40::90

This page is Profile Damper Radial Damping, Hard Version, part number TR39-19H.
You can find the detail information about specifications and dimensions on part number TR39-19H.

Variation of this product

Part Number
TR102-56H
TR30-15H
TR45-23H
TR52-32H
TR64-41H
TR68-37H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Stroke
(mm)
Max. Energy Capacity
(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)
(W₃ Nm/cycle)

160.55 €

1 Available Quote 56290427

17.66 €

1 Available 5 Days 152.75.7

29.97 €

1 Available 5 Days 238.724

31.65 €

1 Available 5 Days 3211.720

37.62 €

1 Available 5 Days 412546

45.92 €

1 Available 5 Days 3766.598

Tech Support