Manufacturer part number: FS 109
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Material: polyamide, GF reinforced
Temperature Range: permanent up to 100°C
Version: -
Thread Nut: -
Length: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FS 109
Class Of Inflammability | UL 94 V-0 | Type Of Mounting | screw-on type |
---|
This page is Guide Rails, part number FS 109.
You can find the detail information about specifications and dimensions on part number FS 109.
Part Number |
---|
FS 100 |
FS 6/100 |
FS 6/130 |
FS 6/65 |
FS 6/80 |
FS 85 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Temperature Range | Version | Thread Nut | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 100 | Quote | polyamide, GF reinforced | permanent up to 100°C | - | - | - | |||
- | 1 | Quote | polycarbonate, GF reinforced | -20°C to +130°C | - | brass nickel-plated | - | |||
- | 1 | Quote | polycarbonate, GF reinforced | -20°C to +130°C | - | brass nickel-plated | - | |||
- | 1 | Quote | polycarbonate, GF reinforced | -20°C to +130°C | - | brass nickel-plated | - | |||
- | 1 | Quote | polycarbonate, GF reinforced | -20°C to +130°C | - | brass nickel-plated | - | |||
- | 100 | Quote | polyamide, GF reinforced | permanent up to 100°C | without bolting device | - | - |