Snap-in Guide Rails

Snap-in Guide Rails
[Specifications]
・Type: Snap-in Guide Rails
・Type Of Mounting: engagable
・Material: nylon, natural coloured

Engagable, wide version.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FS BF 11
FS BT 06
FS BT 15
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Version
100 Quote shallow groove
100 Quote deep groove
100 Quote deep groove

Loading...

  1. 1

Basic information

Material nylon, natural coloured Temperature Range -40°C to +120°C Class Of Inflammability UL 94 V-2
Type Of Mounting engagable

Tech Support