Rubber-metal elements / cylindrical / internal thread, external thread / Rubber / A50 / 10007608 / Fischer Elektronik

Rubber-metal elements / cylindrical / internal thread, external thread / Rubber / A50 / 10007608 / Fischer Elektronik
Universal applicable round metal, antivibration buffers for solving vibration problems
other lengths and hardness range on request
reduction of dynamic component stress
vibration insulation for disc drives and motors
impact reducing on sensitive instruments
reduction of the noise level
prevention of vibration resonance phenomena (amplified effect)
compensation of mechanical inbalances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMP 515 B 15

Part Number
SMP 515 B 15
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
100 Quote

Loading...

  1. 1

Basic information

Type Others Hardness(Shore A) Approx. 50 Operating Temperature Range(°C) -40::80
Color Black Material Natural rubber, steel tin-plated

This page is Rubber-metal elements / cylindrical / internal thread, external thread / Rubber / A50 / 10007608 / Fischer Elektronik, part number SMP 515 B 15.
You can find the detail information about specifications and dimensions on part number SMP 515 B 15.

Tech Support