Manufacturer part number: 020245141614
Brand: KTR SYSTEMS
Price: 102.90 €
Delivery time: 37 Days
Outer Dia. (Ø DA): 55 mm
Product type: ROTEX 24 ST
Size: 24
Version: P601101 DIN5482
Speed max.: 13800 rpm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
020245141614
Part Number
|
---|
020245141614 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Dia. (Ø DA) (mm) | Product type | Size | Version | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | l1,l2 (mm) | E (mm) | Net weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.90 € | 1 | 37 Days | 55 | ROTEX 24 ST | 24 | P601101 DIN5482 | 13800 | -0,5 / +1,4 | 0.22 | 0.9 | 25 | 18 | 0.28 |
Loading...
Material | Steel | Big Order Quantity | 50 |
---|
This page is ROTEX® Clamping hub / KTR Systems, part number 020245141614.
You can find the detail information about specifications and dimensions on part number 020245141614.
Configure
Basic Attributes
Type
Outer Dia. (Ø DA)(mm)
Product type
Size
Version
Speed max.(rpm)
permissible axial displacement(mm)
permissible radial misalignment(mm)
permissible angular displacement(°)
l1,l2(mm)
E(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
020245145513 |
020245145519 |
020245150006 |
020285145513 |
020285145519 |
020285145522 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Dia. (Ø DA) (mm) | Product type | Size | Version | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | l1,l2 (mm) | E (mm) | Net weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.03 € | 1 | 3 Days | 55 | ROTEX 24 ST | 24 | P558101 Code PH-S | 13800 | -0,5 / +1,4 | 0.22 | 0.9 | 30 | 18 | 0.53 | ||
83.13 € | 1 | 3 Days | 55 | ROTEX 24 ST | 24 | P567101 Code PB-S | 13800 | -0,5 / +1,4 | 0.22 | 0.9 | 30 | 18 | 0.45 | ||
25.72 € | 1 | 3 Days | 55 | ROTEX 24 ST | 24 | Unbored | 13800 | -0,5 / +1,4 | 0.22 | 0.9 | 30 | 18 | 0.576 | ||
72.83 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | P558101 Code PH-S | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | 0.85 | ||
75.03 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | P567101 Code PB-S | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | 0.78 | ||
75.03 € | 1 | 3 Days | 65 | ROTEX 28 ST | 28 | P561201 Code PB-BS | 11500 | -0,7 / +1,5 | 0.25 | 0.9 | 35 | 20 | 0.82 |