ROTEX® Flange / K / KTR Systems (020425200040)

ROTEX® Flange / K / KTR Systems 020425200040

Click on this image to zoom in.

Click on this image to zoom in.

  • ROTEX® Flange / K / KTR Systems 020425200040
  • ROTEX® Flange / K / KTR Systems 020425200040
  • ROTEX® Flange / K / KTR Systems 020425200040

Product Details:

Manufacturer part number: 020425200040

Brand: KTR SYSTEMS

Price: 62.46

Delivery time: 3 Days


Technical Data:

Outer Dia. (Ø DA): 95 mm

Product type: ROTEX 42 ST

Size: 42

Bore: Unbored mm

Speed max.: 8000 rpm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

020425200040

Part Number
020425200040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Bore
(mm)
Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)
Big Order Quantity

62.46 €

1 3 Days 95ROTEX 42 ST42Unbored8000-1,0 / +2,00.321--1.5250

Loading...

  1. 1

Basic information

Material Steel

This page is ROTEX® Flange / K / KTR Systems, part number 020425200040.
You can find the detail information about specifications and dimensions on part number 020425200040.

Variation of this product

Part Number
020245200040
020285200040
020385200040
020485200040
020555200040
020655200040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Bore
(mm)
Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)
Big Order Quantity

37.50 €

1 3 Days 55ROTEX 24 ST24Unbored13800-0,5 / +1,40.220.9--0.3250

41.00 €

1 3 Days 65ROTEX 28 ST28Unbored11500-0,7 / +1,50.250.9--0.5350

45.90 €

1 3 Days 80ROTEX 38 ST38Unbored9500-0,7 / +1,80.281--0.9750

68.00 €

1 3 Days 105ROTEX 48 ST48Unbored7250-1,0 / +2,10.361.156282.1250

72.56 €

1 3 Days 120ROTEX 55 ST55Unbored6350-1,0 / +2,20.381.165303.2350

101.56 €

1 3 Days 135ROTEX 65 ST65Unbored5650-1,0 / +2,60.421.275354.8450

Tech Support