ROTEX® Centre piece / DKM-H / KTR Systems (Part Numbers)

ROTEX® Centre piece / DKM-H / KTR Systems
ROTEX® ZS-DKM-H double-cardanic coupling with split hubs - SpacerDouble-cardanic drop-out center design coupling - radial assembly/disassemblyThe torsionally flexible jaw coupling ZS-DKM-H is a double-cardanic elastome coupling with split hubs (half shell coupling).This type is also referred to as drop-out center design coupling, half shell coupling, clamping coupling, coupling with split hubs or elastomer coupling with split clamping hub.The hubs of the double-cardanic jaw coupling ROTEX ZS-DKM-H are split. This elastomer coupling is ideally suitable to offset larger radial displacements. Due to the split hubs the coupling can be radially assembled and disassembled without displacing the adjacent power packs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020245890490
020245890890
020285890410
020285890810
020385890330
020385890730
020425890260
020425890660
020485890220
020485890620
020555890100
020555890500
020555890900
020655890400
020655890800
020755890250
020755890650
020755890850
020755891350
020905890530
020905891230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Net weight
(kg)
Big Order Quantity

66.07 €

1 3 Days 55ROTEX 24 ST24-0,5 / +1,40.220.949-0.7850

101.79 €

1 3 Days 55ROTEX 24 ST24-0,5 / +1,40.220.989-0.6850

69.18 €

1 3 Days 65ROTEX 28 ST28-0,7 / +1,50.250.941-0.9850

93.24 €

1 3 Days 65ROTEX 28 ST28-0,7 / +1,50.250.981-0.950

80.26 €

1 3 Days 80ROTEX 38 ST38-0,7 / +1,80.28133-1.26450

103.56 €

1 3 Days 80ROTEX 38 ST38-0,7 / +1,80.28173-1.5250

104.58 €

1 3 Days 95ROTEX 42 ST42-1,0 / +2,00.32126-1.550

95.22 €

1 3 Days 95ROTEX 42 ST42-1,0 / +2,00.32166-2.0650

115.98 €

1 3 Days 105ROTEX 48 ST48-1,0 / +2,10.361.122281.6850

114.62 €

1 3 Days 105ROTEX 48 ST48-1,0 / +2,10.361.162282.4350

165.17 €

1 3 Days 120ROTEX 55 ST55-1,0 / +2,20.381.110301.40950

165.17 €

1 3 Days 120ROTEX 55 ST55-1,0 / +2,20.381.150302.91750

195.18 €

1 3 Days 120ROTEX 55 ST55-1,0 / +2,20.381.190304.2550

185.17 €

1 3 Days 135ROTEX 65 ST65-1,0 / +2,60.421.240354.450

243.62 €

1 3 Days 135ROTEX 65 ST65-1,0 / +2,60.421.280355.1950

243.37 €

1 3 Days 160ROTEX 75 ST75-1,5 / +3,00.481.225404.450

281.52 €

1 3 Days 160ROTEX 75 ST75-1,5 / +3,00.481.265406.450

415.05 €

1 3 Days 160ROTEX 75 ST75-1,5 / +3,00.481.285407.8650

1,324.27 €

1 37 Days 160ROTEX 75 ST75-1,5 / +3,00.481.21354010.3250

296.73 €

1 3 Days 200ROTEX 90 ST90-1,5 / +3,40.51.2534512.410

385.48 €

1 3 Days 200ROTEX 90 ST90-1,5 / +3,40.51.21234516.1810

Loading...

  1. 1

Basic information

Material Steel

Tech Support