ROTEX® Centre piece / DKM / KTR Systems (020657900000)

ROTEX® Centre piece / DKM / KTR Systems 020657900000

Product Details:

Manufacturer part number: 020657900000

Brand: KTR SYSTEMS

Price: 244.45

Delivery time: 3 Days


Technical Data:

Outer Dia. (Ø DA): 135 mm

Product type: ROTEX 65 ALU-H

Size: 65

permissible axial displacement: -1,0 / +2,6 mm

permissible radial misalignment: 0.42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

020657900000

Part Number
020657900000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size permissible axial displacement
(mm)
permissible radial misalignment
(mm)
l1,l2
(mm)
E
(mm)
Net weight
(kg)
Big Order Quantity

244.45 €

1 3 Days 135ROTEX 65 ALU-H65-1,0 / +2,60.4275351.3150

Loading...

  1. 1

Basic information

Material Aluminum permissible angular displacement(°) 1.2

This page is ROTEX® Centre piece / DKM / KTR Systems, part number 020657900000.
You can find the detail information about specifications and dimensions on part number 020657900000.

Variation of this product

Part Number
020757900000
020907900000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size permissible axial displacement
(mm)
permissible radial misalignment
(mm)
l1,l2
(mm)
E
(mm)
Net weight
(kg)
Big Order Quantity

324.57 €

1 3 Days 160ROTEX 75 ALU-H75-1,5 / +3,00.4885401.9750

485.30 €

1 3 Days 200ROTEX 90 ALU90-1,5 / +3,40.5100453.4510

Tech Support