ROTEX® Driving flange / KTR Systems

ROTEX® Driving flange / KTR Systems

Click on this image to zoom in.

Click on this image to zoom in.

ROTEX Driving flangeDriving flange to connect to customer’s component.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
020194850000
020194850012
020244850012
020245830010
020284850000
020284850012
020285830010
020384830010
020384850012
020424830010
020424850000
020424850012
020484830010
020484850000
020484850012
020554830010
020554850000
020554850012
020654830010
020654850000
020654850012
020754830010
020754850000
020754850012
020904830010
020904850000
020904850012
021004830010
021004850000
021004850012
021104830010
021254830010
021404830010
021604830010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. (Ø DA)
(mm)
Product type Size Material Speed max.
(rpm)
permissible axial displacement
(mm)
permissible radial misalignment
(mm)
permissible angular displacement
(°)
l1,l2
(mm)
E
(mm)
Type details Net weight
(kg)
Big Order Quantity

31.41 €

1 3 Days 65ROTEX 19 GGG19Ductile cast iron--0,5 / +1,20.21.2---0.250

31.41 €

1 3 Days 65ROTEX 19 GGG19Ductile cast iron--0,5 / +1,20.21.2---0.1850

35.68 €

1 3 Days 80ROTEX 24 GGG24Ductile cast iron--0,5 / +1,40.220.9---0.2550

33.00 €

1 3 Days 55ROTEX 24 ST24Steel13800-0,5 / +1,40.220.9---0.1550

39.58 €

1 3 Days 100ROTEX 28 GGG28Ductile cast iron--0,7 / +1,50.250.9---0.5750

38.64 €

1 3 Days 100ROTEX 28 GGG28Ductile cast iron--0,7 / +1,50.250.9---0.5250

35.73 €

1 3 Days 65ROTEX 28 ST28Steel11500-0,7 / +1,50.250.9--100.2550

42.57 €

1 3 Days 80ROTEX 38 GGG38Ductile cast iron--0,7 / +1,80.281---0.3750

44.11 €

1 3 Days 115ROTEX 38 GGG38Ductile cast iron--0,7 / +1,80.281---0.7150

52.38 €

1 3 Days 95ROTEX 42 GGG42Ductile cast iron--1,0 / +2,00.321---0.650

75.40 €

1 3 Days 140ROTEX 42 GGG42Ductile cast iron--1,0 / +2,00.321---1.3550

48.82 €

1 3 Days 140ROTEX 42 GGG42Ductile cast iron--1,0 / +2,00.321---1.2350

54.78 €

1 3 Days 105ROTEX 48 GGG48Ductile cast iron--1,0 / +2,10.361.1---0.7550

90.96 €

1 3 Days 150ROTEX 48 GGG48Ductile cast iron--1,0 / +2,10.361.1---1.5750

57.79 €

1 3 Days 150ROTEX 48 GGG48Ductile cast iron--1,0 / +2,10.361.1---1.4150

63.41 €

1 3 Days 120ROTEX 55 GGG55Ductile cast iron--1,0 / +2,20.381.1---1.2350

79.15 €

1 3 Days 175ROTEX 55 GGG55Ductile cast iron--1,0 / +2,20.381.1---2.7250

70.50 €

1 3 Days 175ROTEX 55 GGG55Ductile cast iron--1,0 / +2,20.381.1---2.5150

76.81 €

1 3 Days 135ROTEX 65 GGG65Ductile cast iron--1,0 / +2,60.421.2---1.750

83.69 €

1 3 Days 190ROTEX 65 GGG65Ductile cast iron--1,0 / +2,60.421.2---3.2850

83.69 €

1 3 Days 190ROTEX 65 GGG65Ductile cast iron--1,0 / +2,60.421.2---350

104.22 €

1 3 Days 160ROTEX 75 GGG75Ductile cast iron--1,5 / +3,00.481.2---2.5650

201.99 €

1 3 Days 215ROTEX 75 GGG75Ductile cast iron--1,5 / +3,00.481.2---4.7850

127.66 €

1 3 Days 215ROTEX 75 GGG75Ductile cast iron--1,5 / +3,00.481.2---4.3250

140.19 €

1 3 Days 200ROTEX 90 GGG90Ductile cast iron--1,5 / +3,40.51.2---4.1810

175.17 €

1 3 Days 260ROTEX 90 GGG90Ductile cast iron--1,5 / +3,40.51.2---8.1610

175.08 €

1 3 Days 260ROTEX 90 GGG90Ductile cast iron--1,5 / +3,40.51.2---6.6610

184.53 €

1 3 Days 225ROTEX 100 GGG100Ductile cast iron--1,5 / +3,80.521.211050-6.2510

292.34 €

1 27 Days 285ROTEX 100 GGG100Ductile cast iron--1,5 / +3,80.521.211050-11.0710

307.30 €

1 3 Days 285ROTEX 100 GGG100Ductile cast iron--1,5 / +3,80.521.211050-9.7910

339.92 €

1 3 Days 255ROTEX 110 GGG110Ductile cast iron--2,0 / +4,20.551.312055-7.585

357.07 €

1 3 Days 290ROTEX 125 GGG125Ductile cast iron--2,0 / +4,60.61.314060-12.65

373.62 €

1 3 Days 320ROTEX 140 GGG140Ductile cast iron--2,0 / +5,00.621.215565-17.025

648.01 €

1 3 Days 370ROTEX 160 GGG160Ductile cast iron--2,5 / +5,70.641.217575-28.085

Loading...

  1. 1

Tech Support