Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
020905700041
Part Number
|
---|
020905700041 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Dia. (Ø DA) (mm) | Product type | Size | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | l1,l2 (mm) | E (mm) | Net weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
424.63 € | 1 | 3 Days | 200 | ROTEX 90 ST | 90 | 3800 | -1,5 / +3,4 | 0.5 | 1.2 | 100 | 45 | 15.18 |
Loading...
Material | Steel | Bore(mm) | Unbored | Big Order Quantity | 50 |
---|
This page is ROTEX® Hub / FN / KTR Systems, part number 020905700041.
You can find the detail information about specifications and dimensions on part number 020905700041.
Configure
Basic Attributes
Type
Outer Dia. (Ø DA)(mm)
Product type
Size
Speed max.(rpm)
permissible axial displacement(mm)
permissible radial misalignment(mm)
permissible angular displacement(°)
l1,l2(mm)
E(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
020485700041 |
020555700041 |
020655700041 |
020755700041 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Dia. (Ø DA) (mm) | Product type | Size | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | l1,l2 (mm) | E (mm) | Net weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.17 € | 1 | 3 Days | 105 | ROTEX 48 ST | 48 | 7250 | -1,0 / +2,1 | 0.36 | 1.1 | 56 | 28 | 2.2 | ||
251.25 € | 1 | 3 Days | 120 | ROTEX 55 ST | 55 | 6350 | -1,0 / +2,2 | 0.38 | 1.1 | 65 | 30 | 3.34 | ||
220.09 € | 1 | 3 Days | 135 | ROTEX 65 ST | 65 | 5650 | -1,0 / +2,6 | 0.42 | 1.2 | 75 | 35 | 5.16 | ||
261.43 € | 1 | 3 Days | 160 | ROTEX 75 ST | 75 | 4750 | -1,5 / +3,0 | 0.48 | 1.2 | 85 | 40 | 7.76 |