Adjustable Clamping Levers, clamping screw / ball-headed mm / / mm / orange (24410.3171)

Adjustable Clamping Levers, clamping screw / ball-headed mm / / mm / orange 24410.3171

Product Details:

Manufacturer part number: 24410.3171

Brand: HALDER

Price: 11.76

Delivery time: 1 Day


Technical Data:

l₁: 32 mm

d₂: M6

d₄ [+0.05]: 4.5 mm

l₂: 45 mm

d₁: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24410.3171

Part Number
24410.3171
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ d₄ [+0.05]
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

11.76 €

1 1 Day 32M64.5451424.53.64d1=14 mm / d2=M6 / l1=32 mm / orange103538

Loading...

  1. 1

Basic information

Screw Steel. blackened. quality 5.8 Lever Zinc die-cast. plastic coated. orange similar to RAL 2004|. matt structure Inner parts Steel. blackened. quality 5.8
Colour orange Conflict Minerals free Yes For finish picture 3
RoHS-compliant Yes Branch aerospace h₃(mm) 3
Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Clamping Levers, clamping screw / ball-headed mm / / mm / orange, part number 24410.3171.
You can find the detail information about specifications and dimensions on part number 24410.3171.

Variation of this product

Part Number
24410.3141
24410.3181
24410.3351
24410.3361
24410.3391
24410.3441
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l₁
(mm)
d₂ d₄ [+0.05]
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

10.84 €

1 1 Day 16M64.5451424.53.64d1=14 mm / d2=M6 / l1=16 mm / orange103535

12.05 €

1 1 Day 40M64.5451424.53.64d1=14 mm / d2=M6 / l1=40 mm / orange103539

13.05 €

1 1 Day 25M86.16218313.66.5d1=18 mm / d2=M8 / l1=25 mm / orange13.54575

13.34 €

1 1 Day 32M86.16218313.66.5d1=18 mm / d2=M8 / l1=32 mm / orange13.54577

14.37 €

1 1 Day 63M86.16218313.66.5d1=18 mm / d2=M8 / l1=63 mm / orange13.54587

13.34 €

1 1 Day 20M107.86218314.36.5d1=18 mm / d2=M10 / l1=20 mm / orange13.545126

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360