Adjustable Flat Clamping Levers / EH 24441 / d1 32,40mm / Black, Silver (24441.0005)

Adjustable Flat Clamping Levers / EH 24441 / d1 32,40mm / Black, Silver 24441.0005

Product Details:

Manufacturer part number: 24441.0005

Brand: HALDER

Price: 13.51

Delivery time: 1 Day


Technical Data:

Screw: -

t min.: 14 mm

l: 120 mm

Lever: Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure

Covering: Plastic. black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24441.0005

Part Number
24441.0005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw t min.
(mm)
l
(mm)
Lever Covering Colour d₃ [H7]
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
For finish picture h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₃
(mm)
h₄
(mm)
Preferential Origin Weight
(g)

13.51 €

1 1 Day -14120Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack-120M812032129.5162d1=32 mm / d2=M8 / black-2.541.5D186

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Inner parts Steel. blackened Temperature max.(°C) 80
Function tighten|operate|fasten|clamp|contact|readjust

This page is Adjustable Flat Clamping Levers / EH 24441 / d1 32,40mm / Black, Silver, part number 24441.0005.
You can find the detail information about specifications and dimensions on part number 24441.0005.

Variation of this product

Part Number
24441.0010
24441.0015
24441.0025
24441.0050
24441.0060
24441.0065
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw t min.
(mm)
l
(mm)
Lever Covering Colour d₃ [H7]
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
For finish picture h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₃
(mm)
h₄
(mm)
Preferential Origin Weight
(g)

13.51 €

1 1 Day -14120Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack-120M1012032129.5162d1=32 mm / d2=M10 / black-2.541.5D183

13.51 €

1 1 Day -14120Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack-120M1212032129.5162d1=32 mm / d2=M12 / black-2.541.5CE179

20.88 €

1 1 Day -22145Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack-145M1614540142234d1=40 mm / d2=M16 / black-456D373

13.51 €

1 1 Day -14120Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack8120-12032229.5162d1=32 mm / d3=8 mm / black-2.541.5D188

20.88 €

1 1 Day -22145Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack12145-14540242234d1=40 mm / d3=12 mm / black-456D387

20.88 €

1 1 Day -22145Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structurePlastic. blackblack16145-14540242234d1=40 mm / d3=16 mm / black-456D389

Tech Support