Adjustable Flat Clamping Levers, screw, stainless steel mm / / mm / silver (24441.1665)

Adjustable Flat Clamping Levers, screw, stainless steel mm / / mm / silver 24441.1665

Product Details:

Manufacturer part number: 24441.1665

Brand: HALDER

Price: 26.80

Delivery time: 1 Day


Technical Data:

l₁: 40 mm

d₂: M10

l₂: 120 mm

d₁: 32 mm

h₁: 29.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24441.1665

Part Number
24441.1665
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₃
(mm)
h₄
(mm)
Weight
(g)

26.80 €

1 1 Day 40M101203229.5322d1=32 mm / d2=M10 / l1=40 mm / silver162.541.5212

Loading...

  1. 1

Basic information

Screw Stainless steel 1.4305 Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure
Inner parts Stainless steel 1.4305 Covering Plastic. light grey Colour silver
Temperature max.(°C) 80 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Flat Clamping Levers, screw, stainless steel mm / / mm / silver, part number 24441.1665.
You can find the detail information about specifications and dimensions on part number 24441.1665.

Variation of this product

Part Number
24441.1650
24441.1655
24441.1660
24441.1670
24441.1675
24441.1680
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₃
(mm)
h₄
(mm)
Weight
(g)

24.77 €

1 1 Day 20M101203229.5322d1=32 mm / d2=M10 / l1=20 mm / silver162.541.5202

25.40 €

1 1 Day 25M101203229.5322d1=32 mm / d2=M10 / l1=25 mm / silver162.541.5204

26.09 €

1 1 Day 32M101203229.5322d1=32 mm / d2=M10 / l1=32 mm / silver162.541.5207

27.80 €

1 1 Day 50M101203229.5322d1=32 mm / d2=M10 / l1=50 mm / silver162.541.5217

29.12 €

1 1 Day 63M101203229.5322d1=32 mm / d2=M10 / l1=63 mm / silver162.541.5224

31.03 €

1 1 Day 80M101203229.5322d1=32 mm / d2=M10 / l1=80 mm / silver162.541.5231

Tech Support