Adjustable Clamping Levers, clamping screw / with thrust pin mm / / mm / black (24410.2154)

Adjustable Clamping Levers, clamping screw / with thrust pin mm / / mm / black 24410.2154

Product Details:

Manufacturer part number: 24410.2154

Brand: HALDER

Price: 10.73

Delivery time: 1 Day


Technical Data:

l₁: 20 mm

d₂: M6

l₂: 45 mm

d₁: 14 mm

h₁: 24.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24410.2154

Part Number
24410.2154
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

10.73 €

1 1 Day 20M6451424.51.844d1=14 mm / d2=M6 / l1=20 mm / black103540

Loading...

  1. 1

Basic information

Screw Steel. blackened. quality 5.8 Lever Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure Inner parts Steel. blackened. quality 5.8
Colour black Conflict Minerals free Yes For finish picture 2
RoHS-compliant Yes Branch aerospace h₃(mm) 3
Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Clamping Levers, clamping screw / with thrust pin mm / / mm / black, part number 24410.2154.
You can find the detail information about specifications and dimensions on part number 24410.2154.

Variation of this product

Part Number
24410.2164
24410.2194
24410.2344
24410.2374
24410.2384
24410.2454
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

10.78 €

1 1 Day 25M6451424.51.844d1=14 mm / d2=M6 / l1=25 mm / black103541

11.55 €

1 1 Day 50M6451424.51.844d1=14 mm / d2=M6 / l1=50 mm / black103545

12.51 €

1 1 Day 20M86218311.866.5d1=18 mm / d2=M8 / l1=20 mm / black13.54578

12.88 €

1 1 Day 40M86218311.866.5d1=18 mm / d2=M8 / l1=40 mm / black13.54583

13.22 €

1 1 Day 50M86218311.866.5d1=18 mm / d2=M8 / l1=50 mm / black13.54586

13.51 €

1 1 Day 25M106218313.586.5d1=18 mm / d2=M10 / l1=25 mm / black13.545132

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360