Adjustable Flat Clamping Levers, stainless steel / with smooth bore mm / mm / black (24441.0260)

Adjustable Flat Clamping Levers, stainless steel / with smooth bore mm / mm / black 24441.0260

Product Details:

Manufacturer part number: 24441.0260

Brand: HALDER

Price: 37.18

Delivery time: 1 Day


Technical Data:

t min.: 22 mm

l: 145 mm

d₃ [H7]: 12 mm

l₁: 145 mm

l₂: 145 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24441.0260

Part Number
24441.0260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t min.
(mm)
l
(mm)
d₃ [H7]
(mm)
l₁
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
d₂ [H7]
(mm)
h₄
(mm)
Weight
(g)

37.18 €

1 1 Day 22145121451454042234d1=40 mm / d3=12 mm / black41256390

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure Inner parts Stainless steel 1.4305
Covering Plastic. black Colour black Temperature max.(°C) 80
For finish picture 2 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Flat Clamping Levers, stainless steel / with smooth bore mm / mm / black, part number 24441.0260.
You can find the detail information about specifications and dimensions on part number 24441.0260.

Variation of this product

Part Number
24441.0250
24441.0255
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
t min.
(mm)
l
(mm)
d₃ [H7]
(mm)
l₁
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
d₂ [H7]
(mm)
h₄
(mm)
Weight
(g)

22.37 €

1 1 Day 1412081201203229.5162d1=32 mm / d3=8 mm / black2.5841.5185

22.37 €

1 1 Day 14120101201203229.5162d1=32 mm / d3=10 mm / black2.51041.5187

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360