Adjustable Flat Clamping Levers, stainless steel / with smooth bore mm / mm / silver (24441.0350)

Adjustable Flat Clamping Levers, stainless steel / with smooth bore mm / mm / silver 24441.0350

Product Details:

Manufacturer part number: 24441.0350

Brand: HALDER

Price: 22.37

Delivery time: 1 Day


Technical Data:

t min.: 14 mm

l: 120 mm

d₃ [H7]: 8 mm

l₁: 120 mm

l₂: 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24441.0350

Part Number
24441.0350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t min.
(mm)
l
(mm)
d₃ [H7]
(mm)
l₁
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
d₂ [H7]
(mm)
h₄
(mm)
Weight
(g)

22.37 €

1 1 Day 1412081201203229.5162d1=32 mm / d3=8 mm / silver2.5841.5185

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure Inner parts Stainless steel 1.4305
Covering Plastic. light grey Colour silver Temperature max.(°C) 80
For finish picture 2 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Flat Clamping Levers, stainless steel / with smooth bore mm / mm / silver, part number 24441.0350.
You can find the detail information about specifications and dimensions on part number 24441.0350.

Variation of this product

Part Number
24441.0355
24441.0360
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
t min.
(mm)
l
(mm)
d₃ [H7]
(mm)
l₁
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
d₂ [H7]
(mm)
h₄
(mm)
Weight
(g)

22.37 €

1 1 Day 14120101201203229.5162d1=32 mm / d3=10 mm / silver2.51041.5187

37.18 €

1 1 Day 22145121451454042234d1=40 mm / d3=12 mm / silver41256390

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360