Adjustable Flat Clamping Levers / with female thread mm / / mm / silver (24441.0105)

Adjustable Flat Clamping Levers / with female thread mm / / mm / silver 24441.0105

Product Details:

Manufacturer part number: 24441.0105

Brand: HALDER

Price: 13.97

Delivery time: 4 Days


Technical Data:

t min.: 14 mm

l: 120 mm

l₁: 120 mm

d₂: M8

l₂: 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24441.0105

Part Number
24441.0105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t min.
(mm)
l
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
h₄
(mm)
Weight
(g)

13.97 €

1 4 Days 14120120M81203229.5162d1=32 mm / d2=M8 / silver2.541.5186

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure Inner parts Steel. blackened
Covering Plastic. light grey Colour silver Temperature max.(°C) 80
For finish picture 1 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin D

This page is Adjustable Flat Clamping Levers / with female thread mm / / mm / silver, part number 24441.0105.
You can find the detail information about specifications and dimensions on part number 24441.0105.

Variation of this product

Part Number
24441.0110
24441.0120
24441.0125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
t min.
(mm)
l
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
h₄
(mm)
Weight
(g)

13.97 €

1 4 Days 14120120M101203229.5162d1=32 mm / d2=M10 / silver2.541.5183

21.80 €

1 4 Days 22145145M121454042234d1=40 mm / d2=M12 / silver456313

21.80 €

1 4 Days 22145145M161454042234d1=40 mm / d2=M16 / silver456373

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360