Adjustable Clamping Levers, clamping screw / with thrust pin mm / / mm / orange (24410.2151)

Adjustable Clamping Levers, clamping screw / with thrust pin mm / / mm / orange 24410.2151

Product Details:

Manufacturer part number: 24410.2151

Brand: HALDER

Price: 10.73

Delivery time: 1 Day


Technical Data:

l₁: 20 mm

d₂: M6

l₂: 45 mm

d₁: 14 mm

h₁: 24.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24410.2151

Part Number
24410.2151
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

10.73 €

1 1 Day 20M6451424.51.844d1=14 mm / d2=M6 / l1=20 mm / orange103540

Loading...

  1. 1

Basic information

Screw Steel. blackened. quality 5.8 Lever Zinc die-cast. plastic coated. orange similar to RAL 2004|. matt structure Inner parts Steel. blackened. quality 5.8
Colour orange Conflict Minerals free Yes For finish picture 2
RoHS-compliant Yes Branch aerospace h₃(mm) 3
Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Clamping Levers, clamping screw / with thrust pin mm / / mm / orange, part number 24410.2151.
You can find the detail information about specifications and dimensions on part number 24410.2151.

Variation of this product

Part Number
24410.2191
24410.2371
24410.2451
24410.2491
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

11.55 €

1 1 Day 50M6451424.51.844d1=14 mm / d2=M6 / l1=50 mm / orange103545

12.88 €

1 1 Day 40M86218311.866.5d1=18 mm / d2=M8 / l1=40 mm / orange13.54583

13.51 €

1 1 Day 25M106218313.586.5d1=18 mm / d2=M10 / l1=25 mm / orange13.545132

14.05 €

1 1 Day 63M106218313.586.5d1=18 mm / d2=M10 / l1=63 mm / orange13.545150

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360