Adjustable Flat Clamping Levers, stainless steel / with female thread mm / / mm / silver (24441.0315)

Adjustable Flat Clamping Levers, stainless steel / with female thread mm / / mm / silver 24441.0315

Product Details:

Manufacturer part number: 24441.0315

Brand: HALDER

Price: 22.37

Delivery time: 1 Day


Technical Data:

t min.: 14 mm

l: 120 mm

l₁: 120 mm

d₂: M12

l₂: 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24441.0315

Part Number
24441.0315
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t min.
(mm)
l
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
h₄
(mm)
Weight
(g)

22.37 €

1 1 Day 14120120M121203229.5162d1=32 mm / d2=M12 / silver2.541.5187

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Lever Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure Inner parts Stainless steel 1.4305
Covering Plastic. light grey Colour silver Temperature max.(°C) 80
For finish picture 1 Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Flat Clamping Levers, stainless steel / with female thread mm / / mm / silver, part number 24441.0315.
You can find the detail information about specifications and dimensions on part number 24441.0315.

Variation of this product

Part Number
24441.0310
24441.0320
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
t min.
(mm)
l
(mm)
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension h₃
(mm)
h₄
(mm)
Weight
(g)

22.37 €

1 1 Day 14120120M101203229.5162d1=32 mm / d2=M10 / silver2.541.5187

37.18 €

1 1 Day 22145145M121454042234d1=40 mm / d2=M12 / silver456390

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360