Adjustable Clamping Levers, clamping screw / ball-headed mm / / mm / silver (24410.3163)

Adjustable Clamping Levers, clamping screw / ball-headed mm / / mm / silver 24410.3163

Product Details:

Manufacturer part number: 24410.3163

Brand: HALDER

Price: 11.19

Delivery time: 1 Day


Technical Data:

l₁: 25 mm

d₂: M6

d₄ [+0.05]: 4.5 mm

l₂: 45 mm

d₁: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24410.3163

Part Number
24410.3163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ d₄ [+0.05]
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

11.19 €

1 1 Day 25M64.5451424.53.64d1=14 mm / d2=M6 / l1=25 mm / silver103537

Loading...

  1. 1

Basic information

Screw Steel. blackened. quality 5.8 Lever Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure Inner parts Steel. blackened. quality 5.8
Colour silver Conflict Minerals free Yes For finish picture 3
RoHS-compliant Yes Branch aerospace h₃(mm) 3
Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

This page is Adjustable Clamping Levers, clamping screw / ball-headed mm / / mm / silver, part number 24410.3163.
You can find the detail information about specifications and dimensions on part number 24410.3163.

Variation of this product

Part Number
24410.3153
24410.3193
24410.3343
24410.3373
24410.3383
24410.3453
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l₁
(mm)
d₂ d₄ [+0.05]
(mm)
l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

10.98 €

1 1 Day 20M64.5451424.53.64d1=14 mm / d2=M6 / l1=20 mm / silver103536

12.47 €

1 1 Day 50M64.5451424.53.64d1=14 mm / d2=M6 / l1=50 mm / silver103541

12.71 €

1 1 Day 20M86.16218313.66.5d1=18 mm / d2=M8 / l1=20 mm / silver13.54574

13.59 €

1 1 Day 40M86.16218313.66.5d1=18 mm / d2=M8 / l1=40 mm / silver13.54579

14.08 €

1 1 Day 50M86.16218313.66.5d1=18 mm / d2=M8 / l1=50 mm / silver13.54582

13.69 €

1 1 Day 25M107.86218314.36.5d1=18 mm / d2=M10 / l1=25 mm / silver13.545128

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360