Rubber-metal buffers / conical / external thread, stainless steel / Silicone / 25151.01 / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25151.0119
25151.0120
25151.0121
25151.0125
25151.0126
25151.0127
25151.0132
25151.0133
25151.0134
25151.0138
25151.0139
25151.0140
25151.0150
25151.0151
25151.0152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
l
(mm)
l₁
(mm)
d₂ Weight
(g)
l₂
(mm)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

9.11 €

1 1 Day ~ 4250616M576d1=19 mm / d2=M5 / l2=6 mm121916~ 63

9.11 €

1 1 Day ~ 42501016M5810d1=19 mm / d2=M5 / l2=10 mm121916~ 63

9.11 €

1 1 Day ~ 42502016M51020d1=19 mm / d2=M5 / l2=20 mm121916~ 63

9.69 €

1 1 Day ~ 5.1460820.5M6158d1=25 mm / d2=M6 / l2=8 mm16.52520.5~ 90

9.69 €

1 1 Day ~ 5.14601220.5M61612d1=25 mm / d2=M6 / l2=12 mm16.52520.5~ 90

9.69 €

1 1 Day ~ 5.14602520.5M61925d1=25 mm / d2=M6 / l2=25 mm16.52520.5~ 90

10.78 €

1 1 Day ~ 6.57601026M83010d1=32 mm / d2=M8 / l2=10 mm213226~ 117

10.78 €

1 1 Day ~ 6.57601626M83316d1=32 mm / d2=M8 / l2=16 mm213226~ 117

10.78 €

1 1 Day ~ 6.57603026M83830d1=32 mm / d2=M8 / l2=30 mm213226~ 117

21.63 €

1 1 Day ~ 89001032M84710d1=38 mm / d2=M8 / l2=10 mm24.53832~ 113

21.63 €

1 1 Day ~ 89001632M85016d1=38 mm / d2=M8 / l2=16 mm24.53832~ 113

21.63 €

1 1 Day ~ 89003032M85630d1=38 mm / d2=M8 / l2=30 mm24.53832~ 113

29.54 €

1 1 Day ~ 10.715801243M109712d1=50 mm / d2=M10 / l2=12 mm325043~ 148

29.54 €

1 1 Day ~ 10.715802043M1010020d1=50 mm / d2=M10 / l2=20 mm325043~ 148

29.54 €

1 1 Day ~ 10.715804043M1011040d1=50 mm / d2=M10 / l2=40 mm325043~ 148

Loading...

  1. 1

Basic information

s(mm) 2 Support washer Stainless steel 1.4301 Body Silicone rubber
Screw Stainless steel 1.4301 Conflict Minerals free Yes Temperature max.(°C) 200
For finish picture 2 RoHS-compliant Yes Branch plastic / rubber technology
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360