Rubber-metal buffers / cylindrical / through hole, adhesive surface / Rubber / 25150.12 / HALDER (25150.1219)

Rubber-metal buffers / cylindrical / through hole, adhesive surface / Rubber / 25150.12 / HALDER 25150.1219

Product Details:

Manufacturer part number: 25150.1219

Brand: HALDER

Price: 3.82

Delivery time: 1 Day


Technical Data:

Spring range: 1.7 mm

Load capacity max.: 480 N

Weight: 3 g

Nominal dimension: d1=19 mm / h=3 mm

d₁ [±1.5]: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25150.1219

Part Number
25150.1219
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
Weight
(g)
Nominal dimension d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)
d₃ [+0.5]
(mm)
d₂ [+0.5]
(mm)
s₁
(mm)

3.82 €

1 1 Day 1.74803d1=19 mm / h=3 mm1932827.541.5

Loading...

  1. 1

Basic information

Support washer Steel. zinc-plated by galvanization. passivated Body NBR Conflict Minerals free Yes
Temperature max.(°C) 120 s₂(mm) 1.1 For finish picture 2
RoHS-compliant Yes Branch test machines. waages|institution. laboratory Temperature min.(°C) -30
Function strike|place|compensate|absorb Preferential Origin CE

This page is Rubber-metal buffers / cylindrical / through hole, adhesive surface / Rubber / 25150.12 / HALDER, part number 25150.1219.
You can find the detail information about specifications and dimensions on part number 25150.1219.

Variation of this product

Part Number
25150.1220
25150.1221
25150.1225
25150.1226
25150.1227
25150.1232
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
Weight
(g)
Nominal dimension d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)
d₃ [+0.5]
(mm)
d₂ [+0.5]
(mm)
s₁
(mm)

3.97 €

1 1 Day 1.753735d1=19 mm / h=7 mm1972137.541.5

4.11 €

1 1 Day 3.52407d1=19 mm / h=14 mm1914687.541.5

4.37 €

1 1 Day 118707d1=25 mm / h=3 mm25318707.541.5

4.53 €

1 1 Day 26989d1=25 mm / h=8 mm2583497.541.5

4.83 €

1 1 Day 454013d1=25 mm / h=16 mm25161357.541.5

5.46 €

1 1 Day 1168014d1=32 mm / h=4 mm3241680952

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360