Rubber-metal buffers / conical / internal thread, stainless steel / silicone / 25151 / HALDER (25151.0038)

Rubber-metal buffers / conical / internal thread, stainless steel / silicone / 25151 / HALDER 25151.0038

Product Details:

Manufacturer part number: 25151.0038

Brand: HALDER

Price: 22.45

Delivery time: 1 Day


Technical Data:

t: 8 mm

Spring range: ~ 8 mm

Load capacity max.: 900 N

l₁: 32 mm

d₂: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25151.0038

Part Number
25151.0038
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t
(mm)
Spring range
(mm)
Load capacity max.
(N)
l₁
(mm)
d₂ Weight
(g)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

22.45 €

1 1 Day 8~ 890032M846d1=38 mm / d2=M824.53832~ 113

Loading...

  1. 1

Basic information

s(mm) 2 Support washer Stainless steel 1.4301 Threaded bushing Stainless steel 1.4301
Body Silicone rubber Conflict Minerals free Yes Temperature max.(°C) 200
For finish picture 1 RoHS-compliant Yes Branch plastic / rubber technology
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

This page is Rubber-metal buffers / conical / internal thread, stainless steel / silicone / 25151 / HALDER, part number 25151.0038.
You can find the detail information about specifications and dimensions on part number 25151.0038.

Variation of this product

Part Number
25151.0019
25151.0025
25151.0032
25151.0050
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
t
(mm)
Spring range
(mm)
Load capacity max.
(N)
l₁
(mm)
d₂ Weight
(g)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

9.32 €

1 1 Day 5~ 425016M57d1=19 mm / d2=M5121916~ 63

10.32 €

1 1 Day 6~ 5.146020.5M614d1=25 mm / d2=M616.52520.5~ 90

11.66 €

1 1 Day 8~ 6.576026M820d1=32 mm / d2=M8213226~ 117

30.61 €

1 1 Day 10~ 10.7158043M1096d1=50 mm / d2=M10325043~ 148

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360