Rubber-metal buffers / conical / internal thread, steel / NBR / 25150.07 / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25150.0719
25150.0725
25150.0732
25150.0738
25150.0750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
t
(mm)
Spring range
(mm)
Load capacity max.
(N)
t min.
(mm)
l₁
(mm)
d₂ Weight
(g)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

1.63 €

1 1 Day 5~ 4110516M57d1=19 mm / d2=M5 / steel121916~ 28

2.00 €

1 1 Day 6~ 5.25430620.5M613d1=25 mm / d2=M6 / steel16.52520.5~ 82

4.11 €

1 1 Day 8~ 6.5910826M827d1=32 mm / d2=M8 / steel213226~ 140

4.98 €

1 1 Day 8~ 9.51200832M844d1=38 mm / d2=M8 / steel24.53832~ 125

6.92 €

1 1 Day 10~ 10.516201043M1095d1=50 mm / d2=M10 / steel325043~ 155

Loading...

  1. 1

Basic information

s(mm) 2 Support washer Steel. zinc-plated by galvanization. passivated Threaded bushing Steel. zinc-plated by galvanization. passivated
Body NBR Conflict Minerals free Yes Temperature max.(°C) 80
For finish picture 1 RoHS-compliant Yes Branch engine manufacturing|institution. laboratory
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360