Rubber-metal buffers / cylindrical / washer, stainless steel / NBR / 25150.15 / HALDER (25150.1525)

Rubber-metal buffers / cylindrical / washer, stainless steel / NBR / 25150.15 / HALDER 25150.1525

Product Details:

Manufacturer part number: 25150.1525

Brand: HALDER

Price: 1.95

Delivery time: 1 Day


Technical Data:

s: 1.6 mm

Spring range: ~ 3 mm

Load capacity max.: 630 N

d₂: 6.4 mm

Weight: 8 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25150.1525

Part Number
25150.1525
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s
(mm)
Spring range
(mm)
Load capacity max.
(N)
d₂
(mm)
Weight
(g)
d₁
(mm)
Nominal dimension d₃
(mm)
h
(mm)
Spring rate
(N/mm)

1.95 €

1 1 Day 1.6~ 36306.4825d1=25 mm / h=12 mm / d2=6.4 mm12.212~ 210

Loading...

  1. 1

Basic information

Support washer Stainless steel 1.4301 Body NBR Conflict Minerals free Yes
Temperature max.(°C) 120 RoHS-compliant Yes Branch engine manufacturing|pumps. compressors
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

This page is Rubber-metal buffers / cylindrical / washer, stainless steel / NBR / 25150.15 / HALDER, part number 25150.1525.
You can find the detail information about specifications and dimensions on part number 25150.1525.

Variation of this product

Part Number
25150.1516
25150.1520
25150.1535
25150.1542
25150.1543
25150.1556
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
s
(mm)
Spring range
(mm)
Load capacity max.
(N)
d₂
(mm)
Weight
(g)
d₁
(mm)
Nominal dimension d₃
(mm)
h
(mm)
Spring rate
(N/mm)

1.53 €

1 4 Days 1~ 22804.3216d1=16 mm / h=8 mm / d2=4.3 mm88~ 140

1.61 €

1 4 Days 1.2~ 2.53705.3420d1=20 mm / h=10 mm / d2=5.3 mm9.510~ 148

3.11 €

1 4 Days 2~ 413808.42035d1=35 mm / h=16 mm / d2=8.4 mm1416~ 345

5.54 €

1 4 Days 2~ 518008.43042d1=42 mm / h=20 mm / d2=8.4 mm17.520~ 360

5.54 €

1 4 Days 2.5~ 5180010.53542d1=42 mm / h=20 mm / d2=10.5 mm17.520~ 360

7.95 €

1 4 Days 2~ 634608.46256d1=56 mm / h=24 mm / d2=8.4 mm19.524~ 577

Tech Support