Flat hinges / threaded bolts / zinc die-cast / 25160.00xx / HALDER (25160.0060)

Flat hinges / threaded bolts / zinc die-cast / 25160.00xx / HALDER 25160.0060

Product Details:

Manufacturer part number: 25160.0060

Brand: HALDER

Price: 22.96

Delivery time: 4 Days


Technical Data:

b₂: 36 mm

d₂: 8 mm

l₁: 60 mm

Weight: 194 g

l₂: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25160.0060

Part Number
25160.0060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
l₃
(mm)
d₁ h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

22.96 €

1 4 Days 36860194361514M88b1=60 mm / Zinc die-cast. chromed21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 2 RoHS-compliant Yes
Body Zinc die-cast. chromed Vermehrte Bestellnummer Zinc die-cast. chromed Function adjust|readjust|position|pivoting
Conflict Minerals free Yes Threaded pin stainless steel Preferential Origin D

This page is Flat hinges / threaded bolts / zinc die-cast / 25160.00xx / HALDER, part number 25160.0060.
You can find the detail information about specifications and dimensions on part number 25160.0060.

Variation of this product

Part Number
25160.0050
25160.0055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
l₃
(mm)
d₁ h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

14.08 €

1 4 Days 254406125912M55b1=40 mm / Zinc die-cast. chromed145.54011

16.00 €

1 4 Days 306501023011.512M66b1=50 mm / Zinc die-cast. chromed18.56.55013

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360