Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25160.0510
Part Number
|
---|
25160.0510 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | WS (mm) | b₂ (mm) | Radial load bearing capacity F₁ max. (kN) | Friction torque (Nm) | l₁ (mm) | d (mm) | Weight (g) | l₂ (mm) | h₁ (mm) | Axial load bearing capacity F₂ max. (kN) | h₂ (mm) | Nominal dimension | Tightening torque (Nm) | b₃ (mm) | h₃ (mm) | b₁ (mm) | h₄ (mm) | Load capacity max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.81 € | 1 | 1 Day | 4 | 36 | 4.5 | 6.5 | 60 | 8.3 | 161 | 36 | 18.5 | 2 | 7.5 | b1=60 mm / black | 1.5 | 20 | 9.5 | 60 | 19 | 2.4 |
Loading...
Nut | Steel. zinc-plated by galvanization. passivated | Colour | black | Temperature max.(°C) | 80 |
---|---|---|---|---|---|
RoHS-compliant | Yes | Hinge pin | Steel. zinc-plated by galvanization. passivated | Body | Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure |
Friction cone | Thermoplastic POM | Function | adjust|readjust|position|pivoting | Conflict Minerals free | Yes |
Preferential Origin | CE |
This page is Torque hinges / conical countersinks / resistance adjustable / zinc die-cast / black / 25160.05xx / HALDER, part number 25160.0510.
You can find the detail information about specifications and dimensions on part number 25160.0510.
Configure
Basic Attributes
Type
WS(mm)
b₂(mm)
Radial load bearing capacity F₁ max.(kN)
Friction torque(Nm)
l₁(mm)
d(mm)
Weight(g)
l₂(mm)
h₁(mm)
Axial load bearing capacity F₂ max.(kN)
h₂(mm)
Nominal dimension
Tightening torque(Nm)
b₃(mm)
h₃(mm)
b₁(mm)
h₄(mm)
Load capacity max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25160.0500 |
25160.0505 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | WS (mm) | b₂ (mm) | Radial load bearing capacity F₁ max. (kN) | Friction torque (Nm) | l₁ (mm) | d (mm) | Weight (g) | l₂ (mm) | h₁ (mm) | Axial load bearing capacity F₂ max. (kN) | h₂ (mm) | Nominal dimension | Tightening torque (Nm) | b₃ (mm) | h₃ (mm) | b₁ (mm) | h₄ (mm) | Load capacity max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.26 € | 1 | 1 Day | 2.5 | 25 | 2.4 | 2 | 40 | 5.3 | 53 | 25 | 13.5 | 1.2 | 5 | b1=40 mm / black | 0.5 | 13 | 7 | 40 | 14 | 1.5 | |||
12.18 € | 1 | 1 Day | 3 | 30 | 3.2 | 4 | 50 | 6.5 | 91 | 30 | 15.5 | 1.6 | 6 | b1=50 mm / black | 0.75 | 16.5 | 8 | 50 | 16 | 2 |