Torque hinges / conical countersinks / resistance adjustable / zinc die-cast / silver / 25160.04xx / HALDER (25160.0400)

Torque hinges / conical countersinks / resistance adjustable / zinc die-cast / silver / 25160.04xx / HALDER 25160.0400

Product Details:

Manufacturer part number: 25160.0400

Brand: HALDER

Price: 11.65

Delivery time: 4 Days


Technical Data:

WS: 2.5 mm

b₂: 25 mm

Radial load bearing capacity F₁ max.: 2.4 kN

Friction torque: 2 Nm

l₁: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25160.0400

Part Number
25160.0400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
WS
(mm)
b₂
(mm)
Radial load bearing capacity F₁ max.
(kN)
Friction torque
(Nm)
l₁
(mm)
d
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
Axial load bearing capacity F₂ max.
(kN)
h₂
(mm)
Nominal dimension Tightening torque
(Nm)
b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄
(mm)
Load capacity max.
(kN)

11.65 €

1 4 Days 2.5252.42405.3532513.51.25b1=40 mm / silver0.513740141.5

Loading...

  1. 1

Basic information

Nut Steel. zinc-plated by galvanization. passivated Colour silver Temperature max.(°C) 80
RoHS-compliant Yes Hinge pin Steel. zinc-plated by galvanization. passivated Body Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure
Friction cone Thermoplastic POM Function adjust|readjust|position|pivoting Conflict Minerals free Yes
Preferential Origin CE

Tech Support