Hinge spacer plates / stainless steel / 25160.06xx / HALDER (25160.0615)

Hinge spacer plates / stainless steel / 25160.06xx / HALDER 25160.0615

Product Details:

Manufacturer part number: 25160.0615

Brand: HALDER

Price: 1.35

Delivery time: 1 Day


Technical Data:

b₂: 6 mm

l₁: 30 mm

d: 4 mm

Weight: 6 g

l₂: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25160.0615

Part Number
25160.0615
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
l₁
(mm)
d
(mm)
Weight
(g)
l₂
(mm)
Nominal dimension h
(mm)
b₁
(mm)

1.35 €

1 1 Day 6304618l1=30 mm / b1=10.8 mm / h=3 mm310.8

Loading...

  1. 1

Basic information

RoHS-compliant Yes Function compensate Conflict Minerals free Yes
Material Stainless steel 1.4301. matt. vibratory ground Preferential Origin D

This page is Hinge spacer plates / stainless steel / 25160.06xx / HALDER, part number 25160.0615.
You can find the detail information about specifications and dimensions on part number 25160.0615.

Variation of this product

Part Number
25160.0605
25160.0610
25160.0620
25160.0625
25160.0630
25160.0635
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
b₂
(mm)
l₁
(mm)
d
(mm)
Weight
(g)
l₂
(mm)
Nominal dimension h
(mm)
b₁
(mm)

0.79 €

1 1 Day 6304218l1=30 mm / b1=10.8 mm / h=1 mm110.8

0.85 €

1 1 Day 6304318l1=30 mm / b1=10.8 mm / h=1.5 mm1.510.8

2.61 €

1 1 Day 63041018l1=30 mm / b1=10.8 mm / h=5 mm510.8

0.86 €

1 1 Day 7.5405425l1=40 mm / b1=14.5 mm / h=1 mm114.5

1.00 €

1 1 Day 7.5405625l1=40 mm / b1=14.5 mm / h=1.5 mm1.514.5

1.69 €

1 1 Day 7.54051225l1=40 mm / b1=14.5 mm / h=3 mm314.5

Tech Support