Hinge stops / taper countersinks / NBR / 25160.08xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0805
25160.0810
25160.0815
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
h₂
(mm)
Nominal dimension b
(mm)

5.40 €

1 1 Day 405.310253.57.8l1=40 mm / h1=3.5 mm12

5.97 €

1 1 Day 506.3123049.2l1=50 mm / h1=4 mm15

7.84 €

1 1 Day 608.32136510.9l1=60 mm / h1=5 mm18

Loading...

  1. 1

Basic information

Temperature max.(°C) 120 RoHS-compliant Yes α(°) 150
Function strike Conflict Minerals free Yes Holding plate Steel investment casting. galvanised. plastic coated|. similar to RAL 9005. black. structural matt
Stop NBR Preferential Origin D

Tech Support