Flat hinges / threaded bolts / stainless steel / 25160.03xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0350
25160.0355
25160.0360
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
l₃
(mm)
d₁ h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

34.35 €

1 1 Day 254406925911M55b1=40 mm / stainless steel145.54011

39.84 €

1 1 Day 306501283011.513M66b1=50 mm / stainless steel18.56.55013

48.31 €

1 1 Day 36860240361517M88b1=60 mm / stainless steel21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 2 RoHS-compliant Yes
Body Stainless steel 1.4308 Vermehrte Bestellnummer stainless steel Function adjust|readjust|position|pivoting
Conflict Minerals free Yes Threaded pin stainless steel Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360