Toggle Clamps / Counter catch Nominal (23330.9023)

Toggle Clamps / Counter catch Nominal 23330.9023

Product Details:

Manufacturer part number: 23330.9023

Brand: HALDER

Price: 9.11

Delivery time: 4 Days


Technical Data:

Material: steel

for taper clamping units: 23330.3003

Nominal size: 3

l₄: 11 mm

d₁: 5.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23330.9023

Part Number
23330.9023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material for taper clamping units Nominal size l₄
(mm)
d₁
(mm)
l₉
(mm)
Nominal dimension b₃
(mm)
Weight
(g)

9.11 €

1 4 Days steel23330.30033115.226Nominal size=31815

Loading...

  1. 1

Basic information

Conflict Minerals free Yes REACH compliant Yes RoHS-compliant Yes
Preferential Origin CE

This page is Toggle Clamps / Counter catch Nominal, part number 23330.9023.
You can find the detail information about specifications and dimensions on part number 23330.9023.

Variation of this product

Part Number
23330.9024
23330.9025
23330.9523
23330.9524
23330.9525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material for taper clamping units Nominal size l₄
(mm)
d₁
(mm)
l₉
(mm)
Nominal dimension b₃
(mm)
Weight
(g)

10.32 €

1 4 Days steel23330.30044146.539Nominal size=42342

12.18 €

1 4 Days steel23330.30055198.556Nominal size=530108

14.44 €

1 4 Days stainless steel23330.31033115.226Nominal size=31815

15.91 €

1 4 Days stainless steel23330.31044146.539Nominal size=42342

20.65 €

1 4 Days stainless steel23330.31055198.556Nominal size=530108

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360