Toggle Clamps / Clamping screw (23330.9001)

Toggle Clamps / Clamping screw 23330.9001

Product Details:

Manufacturer part number: 23330.9001

Brand: HALDER

Price: 9.53

Delivery time: 1 Day


Technical Data:

Material: steel

for taper clamping units: 23330.0001

d₂: M4 x 25

Nominal dimension: d2=M4 x 25

Branch: machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipment


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23330.9001

Part Number
23330.9001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material for taper clamping units d₂ Nominal dimension Branch Preferential Origin Weight
(g)

9.53 €

1 1 Day steel23330.0001M4 x 25d2=M4 x 25machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentD6

Loading...

  1. 1

Basic information

Conflict Minerals free Yes REACH compliant Yes RoHS-compliant Yes

This page is Toggle Clamps / Clamping screw, part number 23330.9001.
You can find the detail information about specifications and dimensions on part number 23330.9001.

Variation of this product

Part Number
23330.9002
23330.9003
23330.9005
23330.9006
23330.9007
23330.9008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material for taper clamping units d₂ Nominal dimension Branch Preferential Origin Weight
(g)

9.62 €

1 1 Day steel23330.0002M5 x 30d2=M5 x 30machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentD11

9.86 €

1 1 Day steel23330.0003M6 x 35d2=M6 x 35machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentD16

10.16 €

1 1 Day steel23330.0004M8 x 45d2=M8 x 45machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentD38

12.23 €

1 1 Day steel23330.0005M8 x 65d2=M8 x 65machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentCE57

18.85 €

1 1 Day steel23330.0006M12 x 80d2=M12 x 80machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentD147

19.14 €

1 1 Day steel23330.0007M12 x 110d2=M12 x 110machine construction. general|precision mechanics. optics. laser|medical / rehab technology / hospital equipmentD170

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360