Tapered Shaft Hubs, without lock nut, stainless steel mm / mm (25050.0208)

Tapered Shaft Hubs, without lock nut, stainless steel mm / mm 25050.0208

Product Details:

Manufacturer part number: 25050.0208

Brand: HALDER

Price: 53.65

Delivery time: 1 Day


Technical Data:

Tightening torque of the nut TA max.: 12 Nm

WS: 16 mm

d₂: 16 mm

D1 [H9]: 16 mm

l₁: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25050.0208

Part Number
25050.0208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of the nut TA max.
(Nm)
WS
(mm)
d₂
(mm)
D1 [H9]
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
Surface pressure of shaft pW max.
(N/mm²)
Nominal dimension Transferable axial load Fₐ max.
(kN)
D2 [h9]
(mm)
Transferable torque M max.
(Nm)
Surface pressure of hub pN max.
(N/mm²)

53.65 €

1 1 Day 121616162226178125d1=8 mm / d2=16 mm4.1816.464

Loading...

  1. 1

Basic information

Nut Stainless steel. nickel-plated. hardened RoHS-compliant Yes External part Stainless steel. nickel-plated
Function fasten|secure|clamp|rotate|centre Conflict Minerals free Yes Inner part Stainless steel. nickel-plated
Preferential Origin CE

This page is Tapered Shaft Hubs, without lock nut, stainless steel mm / mm, part number 25050.0208.
You can find the detail information about specifications and dimensions on part number 25050.0208.

Variation of this product

Part Number
25050.0206
25050.0210
25050.0212
25050.0216
25050.0220
25050.0225
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of the nut TA max.
(Nm)
WS
(mm)
d₂
(mm)
D1 [H9]
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
Surface pressure of shaft pW max.
(N/mm²)
Nominal dimension Transferable axial load Fₐ max.
(kN)
D2 [h9]
(mm)
Transferable torque M max.
(Nm)
Surface pressure of hub pN max.
(N/mm²)

51.69 €

1 1 Day 71414141919156154d1=6 mm / d2=14 mm2.868.567

58.92 €

1 1 Day 2422202024461910155d1=10 mm / d2=20 mm6.8103481

58.83 €

1 1 Day 3122222224491912144d1=12 mm / d2=22 mm7.61245.782

65.01 €

1 1 Day 4627262628732216109d1=16 mm / d2=26 mm9.31674.269

76.55 €

1 1 Day 113363535361862720141d1=20 mm / d2=35 mm17.420173.688

92.27 €

1 1 Day 175464242413153025121d1=25 mm / d2=42 mm22.325277.977

Tech Support