Tapered Shaft Hubs, lock nut, stainless steel mm / mm (25050.0308)

Tapered Shaft Hubs, lock nut, stainless steel mm / mm 25050.0308

Product Details:

Manufacturer part number: 25050.0308

Brand: HALDER

Price: 58.22

Delivery time: 1 Day


Technical Data:

Tightening torque of the nut TA max.: 12 Nm

WS: 16 mm

d₂: 14 mm

D1 [H9]: 14 mm

l₁: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25050.0308

Part Number
25050.0308
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of the nut TA max.
(Nm)
WS
(mm)
d₂
(mm)
D1 [H9]
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
Surface pressure of shaft pW max.
(N/mm²)
l₃
(mm)
Nominal dimension Transferable axial load Fₐ max.
(kN)
D2 [h9]
(mm)
Transferable torque M max.
(Nm)
Surface pressure of hub pN max.
(N/mm²)

58.22 €

1 1 Day 12161414222317812511d1=8 mm / d2=14 mm4.1816.4121

Loading...

  1. 1

Basic information

Nut Stainless steel. nickel-plated. hardened RoHS-compliant Yes External part Stainless steel. nickel-plated
Function fasten|secure|clamp|rotate|centre Conflict Minerals free Yes Inner part Stainless steel. nickel-plated
Preferential Origin CE

This page is Tapered Shaft Hubs, lock nut, stainless steel mm / mm, part number 25050.0308.
You can find the detail information about specifications and dimensions on part number 25050.0308.

Variation of this product

Part Number
25050.0306
25050.0310
25050.0312
25050.0316
25050.0320
25050.0325
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of the nut TA max.
(Nm)
WS
(mm)
d₂
(mm)
D1 [H9]
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
Surface pressure of shaft pW max.
(N/mm²)
l₃
(mm)
Nominal dimension Transferable axial load Fₐ max.
(kN)
D2 [h9]
(mm)
Transferable torque M max.
(Nm)
Surface pressure of hub pN max.
(N/mm²)

56.33 €

1 1 Day 714121219171561549d1=6 mm / d2=12 mm2.868.5119

63.06 €

1 1 Day 242218182446191015512d1=10 mm / d2=18 mm6.81034127

63.46 €

1 1 Day 312220202445191214412d1=12 mm / d2=20 mm7.61245.7128

70.48 €

1 1 Day 462724242870221610915d1=16 mm / d2=24 mm9.31674.2107

81.85 €

1 1 Day 11336303036213272014117d1=20 mm / d2=30 mm17.420173.6145

102.19 €

1 1 Day 17546383841310302512120d1=25 mm / d2=38 mm22.325277.9122

Tech Support