Manufacturer part number: TKSD35-G1-HJ
Brand: INA
Price: 307.13 €
Delivery time: 4 Days
Rail Width: 54 mm
Mounting Height H: 29.7 mm
Length L: 5860 mm
Customs tariff weight: 0.007
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKSD35-G1-HJ
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight unit | kg |
---|
Configure