Manufacturer part number: TKVD20-W-G2-HJ
Brand: INA
Price: 314.77 €
Delivery time: 4 Days
Rail Width: 42 mm
Mounting Height H: 17 mm
Length L: 2880 mm
Customs tariff weight: 0.005
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKVD20-W-G2-HJ
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight unit | kg |
---|
Configure