Profile rails / wide rail / precision class selectable / TKVD-W-U (TKVD20-W-U-G2-HJ)

Profile rails / wide rail / precision class selectable / TKVD-W-U TKVD20-W-U-G2-HJ
  • Volume Discount

Product Details:

Manufacturer part number: TKVD20-W-U-G2-HJ

Brand: INA

Price: 314.77

Delivery time: 4 Days


Technical Data:

Rail Width: 42 mm

Mounting Height H: 17 mm

Length L: 2880 mm

Customs tariff weight: 0.005


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TKVD20-W-U-G2-HJ

Part Number
TKVD20-W-U-G2-HJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Length L
(mm)
Customs tariff weight

314.77 €

1 Available 4 Days 421728800.005

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support