Profile rails / precision class selectable / TSX-E35, 45, 65, 100 (TSX45-E-G0-HJ)

Profile rails / precision class selectable / TSX-E35, 45, 65, 100 TSX45-E-G0-HJ

Product Details:

Manufacturer part number: TSX45-E-G0-HJ

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 45 mm

Mounting Height H: 38 mm

Length L: 5888 mm

Customs tariff weight: 9.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSX45-E-G0-HJ

Part Number
TSX45-E-G0-HJ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Length L
(mm)
Customs tariff weight
1 4 Days 453858889.4

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support