Profile rails / precision class selectable / TSX-E (TSX35-E-ADB-G0-HJ)

Profile rails / precision class selectable / TSX-E TSX35-E-ADB-G0-HJ

Product Details:

Manufacturer part number: TSX35-E-ADB-G0-HJ

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 34 mm

Mounting Height H: 30 mm

Length L: 5900 mm

Customs tariff weight: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSX35-E-ADB-G0-HJ

Part Number
TSX35-E-ADB-G0-HJ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Length L
(mm)
Customs tariff weight
1 4 Days 343059006

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support