Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE (KWSE20-H-V0-G3)

Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE KWSE20-H-V0-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWSE20-H-V0-G3

Brand: INA

Price: 174.43

Delivery time: 4 Days


Technical Data:

Rail Width: 44 mm

Mounting Height H: 30 mm

Basic Load Rating: Dynamic Load: 22000 N

Basic Load Rating: Static Load: 52000 N

Length L: 71.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWSE20-H-V0-G3

Part Number
KWSE20-H-V0-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

174.43 €

1 Available 4 Days 4430220005200071.4G3V00.38

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE, part number KWSE20-H-V0-G3.
You can find the detail information about specifications and dimensions on part number KWSE20-H-V0-G3.

Variation of this product

Part Number
KWSE20-H-V0-G1
KWSE20-H-V0-G2
KWSE20-H-V1-G1
KWSE20-H-V1-G2
KWSE20-H-V1-G3
KWSE20-H-V2-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

192.13 €

1 4 Days 4430220005200071.4G1V00.38

181.77 €

1 Available 4 Days 4430220005200071.4G2V00.38

192.13 €

1 Available 4 Days 4430220005200071.4G1V10.38

147.03 €

1 17 Days 4430220005200071.4G2V10.38

141.08 €

1 12 Days 4430220005200071.4G3V10.38

192.13 €

1 Available 4 Days 4430220005200071.4G1V20.38

Tech Support