Linear guideway carriages / high, long carriage / stainless steel / precision class selectable / six-row / KWSE-HL (KWSE20-HL-V0-G3)

Linear guideway carriages / high, long carriage / stainless steel / precision class selectable / six-row / KWSE-HL KWSE20-HL-V0-G3

Product Details:

Manufacturer part number: KWSE20-HL-V0-G3

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 44 mm

Mounting Height H: 30 mm

Basic Load Rating: Dynamic Load: 28000 N

Basic Load Rating: Static Load: 72000 N

Length L: 91.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWSE20-HL-V0-G3

Part Number
KWSE20-HL-V0-G3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight
1 4 Days 4430280007200091.9G3V00.455

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / high, long carriage / stainless steel / precision class selectable / six-row / KWSE-HL, part number KWSE20-HL-V0-G3.
You can find the detail information about specifications and dimensions on part number KWSE20-HL-V0-G3.

Variation of this product

Part Number
KWSE20-HL-V0-G1
KWSE20-HL-V0-G2
KWSE20-HL-V1-G1
KWSE20-HL-V2-G1
KWSE20-HL-V2-G2
KWSE20-HL-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

-

1 4 Days 4430280007200091.9G1V00.455

-

1 4 Days 4430280007200091.9G2V00.455

-

1 4 Days 4430280007200091.9G1V10.455

192.40 €

1 17 Days 4430280007200091.9G1V20.455

-

1 4 Days 4430280007200091.9G2V20.455

175.15 €

1 12 Days 4430280007200091.9G3V20.455

Tech Support